Specifications Table for RXJ-M9

RXJ20M5V1B9 RXJ25M5V1B9 RXJ35M5V1B9
Dimensions Unit Height mm 550 550 550
    Width mm 840 840 840
    Depth mm 350 350 350
Weight Unit kg 32 32 32
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10 -10
      Max. °CDB 46 46 46
Sound pressure level Cooling Nom. dBA 46.0 46.0 49.0
  Heating Nom. dBA 47.0 47.0 49.0
Refrigerant Type   R-32 R-32 R-32
  Charge kg 0.76 0.76 0.76
  Charge TCO2Eq 0.52 0.52 0.52
  GWP   675.0 675.0 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15.0 15.0 15.0
Standard Accessories Drain plug 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
  General safety precautions 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data