Specifications Table for RXB-C

RXB20C5V1B9 RXB25C5V1B9 RXB35C5V1B9 RXB50CV1B RXB60CV1B RXB20C5V1B (Archived) RXB20C2V1B (Archived) RXB25C5V1B (Archived) RXB25C2V1B (Archived) RXB35C5V1B (Archived) RXB35C2V1B (Archived)
Dimensions Unit Height mm 550 550 550 753 753 550 550 550 550 550 550
    Width mm 658 658 658 855 855 658 658 658 658 658 658
    Depth mm 275 275 275 328 328 275 275 275 275 275 275
Weight Unit kg 28 28 30 44 44 28 28 28 28 30 30
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetic swing Hermetic swing Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling High dBA 46 46 48     46 46 46 46 48 48
    Nom. dBA       51 51            
  Heating High dBA 47 47 48     47 47 47 47 48 48
    Nom. dBA       51 51            
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.74 0.74 1.0 1.45 1.45 0.74 0.74 0.74 0.74 1.0 1.0
  Charge TCO2Eq 1.5 1.5 2.1 3.0 3.0 1.5 1.5 1.5 1.5 2.1 2.1
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Standard Accessories Drain plug (only heat pump models) 1 1 1     1 1 1 1 1 1
  Installation manual 1 1 1     1 1 1 1 1 1
  Refrigerant charge label 1 1 1     1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1     1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting     (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases     (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases
        (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases