Product Features
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for pair application
Benefits
-
Outdoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.
Technical details
Documentation
Sorry, we could not find any documents in this category.
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PBG519439-12M_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PHU519439-12M_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PLT519439-12M_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PMK519439-12M_Macedonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PNO519439-12M_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PPT519439-12M_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PSK519439-12M_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PSL519439-12M_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,RXA-A(9),RXM-R(9),ARXM-R(9)_Installer reference guide_4PUK519439-12M_Ukrainian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.















Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.













Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.