Specifications Table for RTD-20

RTD-20 RTD-20.
Dimensions Unit Height mm 100 100
    Width mm 100 100
    Depth mm 22 22
Ambient temperature Operation Min. °C   0
    Max. °C   50
  Storage Min. °C   -10
    Max. °C   50
  Ambient temperature-=-Relative humidity <-=-% % 90 90
Power supply Voltage V 15V-24V DC 15V-24V DC