Product Features
- Outdoor unit extracts heat from the outdoor air, even at -20°C
- Single phase outdoor unit with bottom plate heater
Benefits
-
Guaranteed operation down to -20°C
Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Documentation
Q-AV1,AY1_BH_ROTEX_HPSU_0081401244_09_1018_Print_EN_Operation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Q-AV1,AY1_BH_ROTEX_HPSU_0081401232_09_1018_Print_NL_Operation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401272_09_1018_Print_ET_Operation manual_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401258_09_1018_Print_FI_Operation manual_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401233_09_1018_Print_FR_Operation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401249_09_1018_Print_DE_Operation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401230_09_1018_Print_EL_Operation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Q-AV1,AY1_BH_ROTEX_HPSU_0081401270_09_1018_Print_LT_Operation manual_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Q-AV1,AY1_BH_ROTEX_HPSU_0081401251_09_1018_Print_PT_Operation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401240_09_1018_Print_RO_Operation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401207_09_1018_Print_RU_Operation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Q-AV1,AY1_BH_ROTEX_HPSU_0081401286_09_1018_Print_SL_Operation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401234_09_1018_Print_ES_Operation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Q-AV1,AY1_BH_ROTEX_HPSU_0081401246_09_1018_Print_SV_Operation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.