Specifications Table for RQYQ-P

RQYQ140PY1 RQYQ18PY1 RQYQ22PY1 RQYQ24PY1 RQYQ30PY1 RQYQ26PY1 RQYQ36PY1 RQYQ28PY1 RQYQ42PY1 RQYQ34PY1 RQYQ8PY1 RQYQ38PY1 RQYQ46PY1 RQYQ48PY1 RQYQ20PY1 RQYQ32PY1 RQYQ40PY1 RQYQ44PY1 RQYQ10PY1 RQYQ12PY1 RQYQ14PY1 RQYQ16PY1
System Outdoor unit module 1   RQYQ140P RQYQ8P RQYQ10P RQYQ12P RQYQ14P RQYQ10P RQYQ10P RQYQ12P RQYQ10P RQYQ10P RQYQ8P RQYQ10P RQYQ14P RQYQ16P RQYQ8P RQYQ16P RQYQ12P RQYQ12P RQYQ10P RQYQ12P RQYQ14P RQYQ16P
  Outdoor unit module 2   RQYQ10P RQYQ12P RQYQ12P RQYQ16P RQYQ16P RQYQ10P RQYQ16P RQYQ16P RQYQ10P   RQYQ12P RQYQ16P RQYQ16P RQYQ12P RQYQ16P RQYQ12P RQYQ16P        
  Outdoor unit module 3             RQYQ16P   RQYQ16P RQYQ14P   RQYQ16P RQYQ16P RQYQ16P     RQYQ16P RQYQ16P        
Recommended combination 4 x FXSQ32A2VEB                                          
Cooling capacity Prated,c kW 14.0                                          
Heating capacity Prated,h kW 16.0                                          
Space cooling A Condition (35°C - 27/19) EERd   2.54                                          
    Pdc kW 14.0                                          
  B Condition (30°C - 27/19) EERd   4.40                                          
    Pdc kW 10.3                                          
  C Condition (25°C - 27/19) EERd   7.31                                          
    Pdc kW 6.63                                          
  D Condition (20°C - 27/19) EERd   9.29                                          
    Pdc kW 5.01                                          
Space heating (Average climate) TBivalent COPd (declared COP)   1.92                                          
    Pdh (declared heating cap) kW 8.5                                          
    Tbiv (bivalent temperature) °C -10                                          
  TOL COPd (declared COP)   1.92                                          
    Pdh (declared heating cap) kW 8.5                                          
  A Condition (-7°C) COPd (declared COP)   2.20                                          
    Pdh (declared heating cap) kW 7.52                                          
  B Condition (2°C) COPd (declared COP)   3.42                                          
    Pdh (declared heating cap) kW 4.58                                          
  C Condition (7°C) COPd (declared COP)   4.84                                          
    Pdh (declared heating cap) kW 3.29                                          
  D Condition (12°C) COPd (declared COP)   6.43                                          
    Pdh (declared heating cap) kW 4.18                                          
Capacity range HP 5 18 22 24 30 26 36 28 42 34 8 38 46 48 20 32 40 44 10 12 14 16
Maximum number of connectable indoor units 10 39 47 52 64 56 64 60 64 64 17 64 64 64 43 64 64 64 21 26 30 34
Indoor index connection Min.   62.5 225 275 300 375 325 450 350 525 425 100 475 575 600 250 400 500 550 125 150 175 200
  Nom.   125 450 550 600 750 650 900 700 1,050 850 200 950 1,150 1,200 500 800 1,000 1,100 250 300 350 400
  Max.   162.5 585 715 780 975 845 1,170 910 1,365 1,105 260 1,235 1,495 1,560 650 1,040 1,300 1,430 325 390 455 520
Dimensions Unit Height mm 1,680                   1,680               1,680 1,680 1,680 1,680
    Width mm 635                   930               930 930 1,240 1,240
    Depth mm 765                   765               765 765 765 765
Weight Unit kg 175                   230               284 284 381 381
Fan External static pressure Max. Pa 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78 78
Compressor Type   Hermetically sealed scroll compressor                   Hermetically sealed scroll compressor               Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5
    Max. °CDB 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43 43
  Heating Min. °CWB -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20 -20
    Max. °CWB 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5
Sound power level Cooling Nom. dBA 79                                          
Sound pressure level Cooling Nom. dBA   61 63 63 63 63 64 63 65 64 57.0 65 65 65 62 63 65 65 58.0 60.0 60.0 60.0
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge kg 11.1                   10.8               11.7 11.7 11.7 11.7
  Charge TCO2Eq 23.2                   22.5               24.4 24.4 24.4 24.4
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 9.52 15.9 15.9 15.9 19.1 19.1 19.1 19.1 19.1 19.1 9.52 19.1 19.1 19.1 15.9 19.1 19.1 19.1 9.52 12.7 12.7 12.7
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 15.9 28.6 28.6 34.9 34.9 34.9 41.3 34.9 41.3 34.9 19.1 41.3 41.3 41.3 28.6 34.9 41.3 41.3 22.2 28.6 28.6 28.6
  Total piping length System Actual m 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300 300
  Level difference OU - IU Outdoor unit in highest position m 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
      Indoor unit in highest position m 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40 40
    IU - IU Max. m 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - TOCA means the total value of each OC set. (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (3) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - MSC means the maximum current during start up of the compressor (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set. (4) - TOCA means the total value of each OC set.
  (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor (5) - MSC means the maximum current during start up of the compressor
  (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Select wire size based on the value of MCA or TOCA. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%.
  (8) - Select wire size based on the larger value of MCA or TOCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA (8) - Select wire size based on the value of MCA
  (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Contains fluorinated greenhouse gases (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. (10) - Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise.
  (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases   (11) - Contains fluorinated greenhouse gases     (11) - Contains fluorinated greenhouse gases       (11) - Contains fluorinated greenhouse gases       (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases