Product Features
- Energy efficient heating only system based on air to water heat pump technology
- Outdoor unit extracts heat from the outdoor air, even at -20°C
- Single phase floor standing indoor unit up to 16kW
- Easy replacement of existing boiler, without changing heating pipes
- Combinable with high temperature radiators
- High temperature application: up to 80°C without electric heater
- Low energy bills and low CO2 emissions
- Inverter controlled scroll compressor
- Single phase outdoor unit with bottom plate heater
Benefits
-
Guaranteed operation down to -20°C
Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Documentation
Sorry, we could not find any documents.