Specifications Table for RKCB-CV3

RKCB07CAV3
Casing Colour   White
  Material   Precoated sheet metal
Dimensions Unit Height mm 360
    Width mm 340
    Depth mm 97
Weight Unit kg 4.4
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 230
Current Recommended fuses A 10
Wiring connections For power supply connection to optional *KHW* model + Q2L Quantity   4 + GND
    Remark   Cable section 2.5 mm2
  For connection with user interface Quantity   2
    Remark   100 mA, 0.75 mm² till 1.25 mm² (max length 500m)
Notes (1) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (2) - Between *KCB*C* and *K2CB*C*
  (3) - Select diameter and type according to national and local regulations