|
RHYKOMB33AA2 |
Gas |
Connection |
Diameter |
Mm |
15 |
|
NOx class |
|
6 |
|
NOx level (G20) |
mg/kWh |
36 |
Central heating |
Heat input Qn (net calorific value) |
Nom |
Min |
kW |
7.6 |
|
|
|
Max |
kW |
32.7 |
|
Heat input Qn (gross calorific value) |
Nom |
Min |
kW |
8.4 |
|
|
|
Max |
kW |
36.3 |
Domestic hot water |
Heat input (net calorific value) Qnw |
Nom |
Min |
kW |
7.6 |
|
|
|
Max |
kW |
32.7 |
|
Heat input (gross calorific value) Qnw |
Nom |
Min |
kW |
8.4 |
|
|
|
Max |
kW |
36.3 |
|
Comfort class (EN13203) |
|
XL |
Space heating |
General |
Seasonal space heating eff. class |
|
A |
Supply air |
Concentric |
|
60/100 |
Flue gas |
Mass flow (G20) |
Max |
kg/h |
15.1 |
|
Mass flow (G25) |
Max |
kg/h |
15.1 |
|
Mass flow (G31) |
Max |
kg/h |
14.9 |
Casing |
Colour |
|
RAL9010 |
|
Material |
|
Steel |
Dimensions |
Unit |
Height |
Casing |
Mm |
710 |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
|
|
Water heating energy efficiency class |
|
A |
Notes |
(1) - For conversion to propane in Belgium: contact your dealer |
|
(2) - G20 |
|
(3) - G25 |
|
(4) - G31 |
|
(5) - 80/60 |
|
(6) - 40/30 (30%) |
|
(7) - Refer to operation limits drawing for more details and restrictions |
|
(8) - Setpoint 60°C |
|
(9) - Setpoint 40°C |
|
(10) - C63 installations are not allowed in Belgium |