Specifications Table for RHYHBH-AV3 / RVLQ-CV3

RHYHBH05AAV3 / RVLQ05CAV3 RHYHBH08AAV3 / RVLQ08CAV3
Heating capacity Min. kW 1.80 (1), 1.80 (2) 1.80 (1), 1.80 (2)
  Nom. kW 4.40 (1), 4.03 (2) 7.40 (1), 6.89 (2)
  Max. kW 5.12 (1), 4.90 (2) 10.0 (1), 9.53 (2)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.66 (1), 2.01 (2)
COP 5.04 (1), 3.58 (2) 4.45 (1), 3.42 (2)
Domestic hot water heating General Declared load profile   XL XL
  Average climate Water heating energy efficiency class   A A
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (5) - Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed (5) - Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed
  (6) - Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed (6) - Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed
  (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed
  (8) - DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed (8) - DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed