Specifications Table for RDXYQ-T8

RDXYQ5T8V1B
Dimensions Unit Height Mm 397
    Width Mm 1,456
    Depth Mm 1,044
  Ducting Height Mm 298
    Width Mm 1,196
Weight Unit kg 95
Sound power level Cooling Nom. dBA 77.0 (4)
Sound pressure level Cooling Nom. dBA 47.0 (5)
Refrigerant Type   R-410A
Piping connections Drain OD Mm 32
Standard Accessories Installation and operation manual 1
  Drain hose 1
  Screws 1
  Tie-wraps 1
  Hose band 1
Power supply Name   V1
  Phase   1N~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%).
  (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Refer to refrigerant pipe selection or installation manual
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (12) - TOCA means the total value of each OC set.
  (13) - FLA means the nominal running current of the fan
  (14) - Maximum allowable voltage range variation between phases is 2%.
  (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (16) - Sound values are measured in a semi-anechoic room.
  (17) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (18) - Ssc: Short-circuit power
  (19) - For detailed contents of standard accessories, see installation/operation manual