Specifications Table for RDS2

RDS2 RDS2.
Auxiliary Solstandby W 5.00  
  Annual auxiliary electricity consumption Qaux kWh 89  
  Solpump W 23  
Stand still temperature Max. °C 120  
Dimensions Packed unit Width Mm 350  
    Height Mm 460  
    Depth Mm 180  
  Unit Width Mm 314 314
    Depth Mm 154 154
    Height Mm 410 410
Weight Packed unit kg 6  
  Unit kg 6 6
Pump Power input W 52  
  Nr of speeds PWM  
Operation range Ambient temperature Max. °C 40  
    Min. °C 0  
Operating pressure Max. bar 6 6
Packing Weight kg 0  
  Material Carton  
Mounting On wall  
Control Type Digital temperature difference controller with plain text display  
  Power consumption W 5 5
Voltage range Min. % -15  
  Max. % 10  
Power supply Frequency Hz 50 50
  Voltage V 230 230
  Phase 1~  
Sensor Solar panel temperature sensor Pt1000  
Power supply intake Indoor unit  
Mounting   On wall
Control Type     Digital temperature difference controller with plain text display
Power supply Phase     1~
Power supply intake   Indoor unit