Specifications Table for RBLQ011-016CW1

RBLQ011CAW1 RBLQ014CAW1 RBLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
Cooling capacity Nom. kW 12.4 (1), 11.6 (2) 12.8 (1), 12.6 (2) 13.9 (1), 13.6 (2)
Heater capacity Step 1 kW 3 3 3
Power input Cooling Nom. kW 3.18 (1), 5.09 (2) 3.16 (1), 5.14 (2) 3.56 (1), 5.96 (2)
  Heating Nom. kW 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
COP 4.61 (1), 3.55 (2) 4.30 (1), 3.32 (2) 4.26 (1), 3.26 (2)
EER 3.90 (1), 2.28 (2) 4.05 (1), 2.45 (2)  
Dimensions Unit Height Mm 1,348 1,348 1,348
    Width Mm 1,160 1,160 1,160
    Depth Mm 380 380 380
Weight Unit kg 154 154 154
Sound power level Heating Nom. dBA 64 (6) 64 (6) 66 (6)
  Cooling Nom. dBA 64 (7) 66 (7) 69 (7)
Sound pressure level Heating Nom. dBA 51 (8) 51 (8) 52 (8)
  Cooling Nom. dBA 50 (8) 52 (8) 54 (8)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge kg 3.40 3.40 3.40
  Charge TCO2Eq 7.10 7.10 7.10
Power supply Name   W1 W1 W1
  Phase   3N~ 3N~ 3N~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - Maximum peak heating capacity at -10°C (5) - Maximum peak heating capacity at -10°C (5) - Maximum peak heating capacity at -10°C
  (6) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (7) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (7) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (9) - Including piping + PHE; excluding expansion vessel (9) - Including piping + PHE; excluding expansion vessel (9) - Including piping + PHE; excluding expansion vessel