Specifications Table for RBLQ-BB6V3

RBLQ011BB6V3 RBLQ016BB6V3
Heating capacity Nom. kW 11.20 (1), 10.87 (2) 16.00 (1), 15.06 (2)
Cooling capacity Nom. kW 12.85 (1), 10.00 (2) 16.73 (1), 13.10 (2)
Power input Cooling Nom. kW 3.78 (1), 3.60 (2) 6.28 (1), 5.85 (2)
  Heating Nom. kW 2.47 (1), 3.22 (2) 3.79 (1), 4.62 (2)
COP 4.54 (1), 3.37 (2) 4.22 (1), 3.26 (2)
EER 3.39 (1), 2.78 (2) 2.66 (1), 2.24 (2)
Dimensions Unit Height mm 1,418 1,418
    Width mm 1,435 1,435
    Depth mm 382 382
Weight Unit kg 180 180
Sound power level Heating Nom. dBA 64 66
  Cooling Nom. dBA 65 69
Sound pressure level Heating Nom. dBA 51 (3) 52 (3)
  Cooling Nom. dBA 50 (3) 54 (3)
Refrigerant Type   R-410A R-410A
  GWP   2,087.5 2,087.5
  Charge kg 2.95 2.95
  Charge TCO2Eq 6.2 6.2
Compressor component Main power supply Name   V3 V3
    Phase   1~ 1~
    Frequency Hz 50 50
    Voltage V 230 230
  Current Recommended fuses A 32 32
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (3) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (5) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (5) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning
  (7) - Including piping + PHE + back-up heater; excluding expansion vessel (7) - Including piping + PHE + back-up heater; excluding expansion vessel
  (8) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (8) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (9) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (9) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (10) - Tamb 35°C - LWE 18°C (DT=5°C) (10) - Tamb 35°C - LWE 18°C (DT=5°C)
  (11) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (11) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (12) - Power supply compressor compartment is for compressor, fan, pump and controller (12) - Power supply compressor compartment is for compressor, fan, pump and controller
  (13) - Power supply hydraulic compartment is for the electric heater. The optional domestic hot water tank has a separate power supply. (13) - Power supply hydraulic compartment is for the electric heater. The optional domestic hot water tank has a separate power supply.
  (14) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax (14) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  (15) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (15) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
  (16) - Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase (16) - Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase
  (17) - The installer can reduce the capacity of the heater from 6 to 3kW. The current is then reduced from 26 to 13A. Please refer to the installation manual for instructions. (17) - The installer can reduce the capacity of the heater from 6 to 3kW. The current is then reduced from 26 to 13A. Please refer to the installation manual for instructions.
  (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases