|
R2U30GC015AB |
R2U30GC020AB |
R2U30GC015AA (Archived) |
R2U30GC020AA (Archived) |
Gas |
Connection |
Diameter |
Mm |
20 |
20 |
20 |
20 |
|
Consumption (G20) |
Min |
m³/h |
0.32 |
0.32 |
0.32 |
0.32 |
|
|
Max |
m³/h |
1.59 |
2.11 |
1.59 |
2.11 |
|
Consumption (G25) |
Min |
m³/h |
0.35 |
0.35 |
0.35 |
0.35 |
|
|
Max |
m³/h |
1.75 |
2.33 |
1.75 |
2.33 |
|
Consumption (G31) |
Min |
m³/h |
0.16 |
0.16 |
0.16 |
0.16 |
|
|
Max |
m³/h |
0.62 |
0.82 |
0.62 |
0.82 |
|
NOx class |
|
6 |
6 |
6 |
6 |
|
NOx level (G20) |
mg/kWh |
23 |
31 |
26 |
34 |
Central heating |
Heat input Qn (net calorific value) |
Nom |
Min |
kW |
3.0 |
3.0 |
3.0 |
3.0 |
|
|
|
Max |
kW |
15.0 |
20.0 |
15.0 |
20.0 |
|
Heat input Qn (gross calorific value) |
Nom |
Min |
kW |
3.3 |
3.3 |
3.3 |
3.3 |
|
|
|
Max |
kW |
16.7 |
22.2 |
16.7 |
22.2 |
|
Output Pn at 80/60°C |
Min |
kW |
2.9 |
2.9 |
2.9 |
2.9 |
|
|
Nom |
kW |
14.6 |
19.5 |
14.6 |
19.5 |
|
Output Pnc at 50/30°C |
Min |
kW |
3.2 |
3.2 |
3.2 |
3.2 |
|
|
Nom |
kW |
15.7 |
20.9 |
15.7 |
20.9 |
|
Water temperature |
Max |
°C |
85 |
85 |
90 |
90 |
Domestic hot water |
Heat input (net calorific value) Qnw |
Nom |
Min |
kW |
3.0 |
3.0 |
3.0 |
3.0 |
|
|
|
Max |
kW |
15.0 |
20.0 |
15.0 |
20.0 |
|
Heat input (gross calorific value) Qnw |
Nom |
Min |
kW |
3.3 |
3.3 |
3.3 |
3.3 |
|
|
|
Max |
kW |
16.7 |
22.2 |
16.7 |
22.2 |
|
Output |
Min |
kW |
3.0 |
3.0 |
3.0 |
3.0 |
|
Temperature |
Max |
°C |
70 |
70 |
85 |
85 |
|
Efficiency |
NL characteristics (DIN4708) |
|
2.0 |
2.1 |
2.0 |
2.1 |
Space heating |
General |
Seasonal space heating eff. class |
|
A |
A |
A |
A |
Heat losses |
Stand-by boiler |
kWh/24h |
|
|
1.5 |
1.5 |
|
Stand-by boiler Ps |
kW |
0.0 |
0.0 |
|
|
|
Stand-by boiler qS |
kW |
0.0 |
0.0 |
|
|
Supply air |
Concentric |
|
Yes |
Yes |
Yes |
Yes |
Flue gas |
Temperature |
Max |
°C |
63 |
69 |
63 |
69 |
|
Mass flow (G20) |
Max |
kg/h |
23.2 |
30.9 |
23.2 |
30.9 |
|
Mass flow (G25) |
Max |
kg/h |
22.2 |
29.7 |
22.2 |
29.7 |
|
Mass flow (G31) |
Max |
kg/h |
22.5 |
30.0 |
22.5 |
30.0 |
Casing |
Colour |
|
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Dimensions |
Unit |
Height |
Casing |
Mm |
1,895 |
1,895 |
1,895 |
1,895 |
Tank |
Material |
|
Polypropylen |
Polypropylen |
Polypropylen |
Polypropylen |
Domestic hot water heating |
General |
Declared load profile |
|
L |
L |
L |
L |
|
|
Water heating energy efficiency class |
|
A |
A |
A |
A |
Notes |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
|
|