|
SEHVX20BAW |
SEHVX32BAW |
SEHVX40BAW |
SEHVX64BAW |
Refrigerant charge
|
Per circuit
|
TCO2Eq
|
0.0
|
0.0
|
0.0
|
0.0
|
Weight
|
Unit
|
kg
|
97.0
|
105
|
137
|
153
|
Water heat exchanger
|
Water volume
|
l
|
3
|
5
|
6
|
9
|
|
Type
|
|
Brazed plate
|
Brazed plate
|
Brazed plate
|
Brazed plate
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
78
|
Dimensions
|
Unit
|
Width
|
mm
|
766
|
766
|
766
|
766
|
|
|
Depth
|
mm
|
396
|
396
|
396
|
396
|
|
|
Height
|
mm
|
1,573
|
1,573
|
1,573
|
1,573
|
Water circuit
|
Total water volume
|
l
|
4.2 (8)
|
5.8 (8)
|
7.9 (8)
|
11.0 (8)
|
|
Piping
|
inch
|
1-1/4"
|
1-1/4"
|
1-1/2"
|
1-1/2"
|
|
Piping connections diameter
|
inch
|
1-1/4" (female)
|
1-1/4" (female)
|
2" (female)
|
2" (female)
|
Power supply
|
Phase
|
|
3N~
|
3N~
|
3N~
|
3N~
|
|
Name
|
|
W1
|
W1
|
W1
|
W1
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
400
|
400
|
400
|
400
|
Notes
|
(1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
|
(1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
|
(1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
|
(1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
|
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
|
(3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
|
(3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
|
(3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
|
|
(4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
|
(4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
|
(4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
|
(4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
|
|
(5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
|
(5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
|
(5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
|
(5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
|
|
(6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
|
(6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
|
(6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
|
(6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
|
|
(7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
|
(7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
|
(7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
|
(7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
|
|
(8) - Including piping + PHE; excluding expansion vessel
|
(8) - Including piping + PHE; excluding expansion vessel
|
(8) - Including piping + PHE; excluding expansion vessel
|
(8) - Including piping + PHE; excluding expansion vessel
|