Specifications Table for RKXYQ-TA

RKXYQ5TAY1B
Sound pressure level Cooling Nom. dBA 48 (5)
Standard Accessories Installation and operation manual 1
  Connection pipes 5
  Declaration of conformity 1
  Refrigerant label for F-gas regulation 1
  Tie-wraps 3
  Screws 1
Compressor Type   G-type scroll compressor
Weight Unit kg 105
Refrigerant Charge TCO2Eq 8.35
  GWP   2,087.5
  Charge kg 4.00
  Type   R-410A
Sound power level Cooling Nom. dBA 64 (4)
Dimensions Unit Width mm 760
    Depth mm 554
    Height mm 701
Power supply Phase   3N~
  Name   Y1
  Frequency Hz 50
  Voltage V 380-415
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%).
  (4) - The sound power level is an absolute value indicating the power which a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to sound level drawings. Nominal air flow rate, ESP 60 Pa.
  (6) - Refer to refrigerant pipe selection or installation manual
  (7) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (8) - Sound values are measured in a semi-anechoic room.
  (9) - Contains fluorinated greenhouse gases