| FXMQ140PAVE | |||||
|---|---|---|---|---|---|
| Sound pressure level | Cooling | At low fan speed | dBA | 43.0 | |
| Super high | dBA | 46.0 | |||
| Standard Accessories | Operation manual | Operation manual | |||
| Installation manual | Installation manual | ||||
| Drain hose | Drain hose | ||||
| Sealing pads | Sealing pads | ||||
| Clamps | Clamps | ||||
| Washer | Washer | ||||
| Screws | Screws | ||||
| Insulation for fitting | Insulation for fitting | ||||
| Clamp metal | Clamp metal | ||||
| Air discharge flange | Air discharge flange | ||||
| Air suction flange | Air suction flange | ||||
| System | Connectable outdoor unit system | R410A VRV Series | |||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.461 | |
| Heating | At high fan speed | kW | 0.449 | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 16.0 (1) | |
| Piping connections | Liquid | OD | mm | 9.5 | |
| Type | Flare connection | ||||
| Gas | OD | mm | 15.9 | ||
| Type | Flare connection | ||||
| Drain | VP25 (O.D. 32 / I.D. 25) | ||||
| Sound power level | Cooling | At high fan speed | dBA | 45.0 | |
| Dimensions | Unit | Width | mm | 1,400 | |
| Depth | mm | 700 | |||
| Height | mm | 300 | |||
| Casing | Material | Galvanised steel plate | |||
| Weight | Unit | kg | 46 | ||
| Fan | External static pressure - 50Hz | High | Pa | 140 | |
| Low | Pa | 50 | |||
| External static pressure - 60Hz | High | Pa | 140 | ||
| Low | Pa | 50 | |||
| Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 39 | |
| At low fan speed | m³/min | 32 | |||
| Super high | m³/min | 46 | |||
| Air flow rate - 60Hz | Cooling | High | m³/min | 39 | |
| Super high | m³/min | 46 | |||
| Low | m³/min | 32 | |||
| Heating capacity | Total capacity | At high fan speed | kW | 18.0 (2) | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | ||
| Power supply | Phase | 1~ | |||
| Name | VE | ||||
| Frequency | Hz | 50/60 | |||
| Voltage | V | 220-240/220 | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. | |||||
| (5) - Air filter is not standard accessory, but please mount it in the duct system of the suction side. Select its dust collection efficiency (gravity method) 50% and more. | |||||