Specifications Table for FWA-AF

FWA01AF FWA02AF FWA03AF FWA04AF FWA05AF FWA06AF FWA07AF FWA08AF FWA10AF
Cooling capacity (standard conditions) Sensible capacity 4-pipe Low kW 1.01 1.15 1.33 2 2.63 3.36 4.13 4.52 6.01
    High kW 1.49 2.03 2.54 3.17 3.96 4.88 5.72 6.64 8.5
    Super high kW 1.59 2.07 2.61 3.30 3.99 5.08 6.05 6.82 8.69
  Total capacity 4-pipe Low kW 1.33 1.53 1.84 2.67 3.46 4.51 5.17 5.81 7.86
    High kW 1.93 2.61 3.37 4.1 5.03 6.36 6.99 8.28 10.81
    Super high kW 2.06 2.66 3.46 4.26 5.07 6.60 7.36 8.49 11.03
Heating capacity (standard conditions) Capacity 4-pipe Low kW 1.57 1.77 2.05 3.07 3.83 4.83 6.11 6.65 8.58
    High kW 2.15 2.75 3.49 4.46 5.35 6.56 7.93 9.08 11.39
    Super high kW 2.27 2.84 3.57 4.61 5.38 6.79 8.29 9.29 11.60
Power input Low kW 0.04 0.04 0.05 0.05 0.07 0.12 0.17 0.17 0.22
  High kW 0.042 0.058 0.073 0.076 0.105 0.149 0.206 0.215 0.273
  Super high kW 0.043 0.059 0.072 0.075 0.107 0.155 0.208 0.219 0.276
Dimensions Unit Height mm 253 253 253 253 253 253 253 253 253
    Width mm 590 590 590 590 590 590 590 590 590
    Depth mm 705 735 875 1010 1010 1210 1400 1560 1820
Weight Unit kg 18 19 22 26 26 31 42 43 50
Casing Colour   Metal Metal Metal Metal Metal Metal Metal Metal Metal
Fan Air flow rate Low m³/h 204 230 251 405 563 697 940 990 1309
    High m³/h 321 447 548 712 954 1126 1425 1623 2063
    Super high m³/h 349 469 568 749 964 1191 1537 1683 2127
Total sound power level Low dBA 38 37 38 40 45 48 50 48 53
  High dBA 44 51 54 52 58 61 62 61 64
  Super high dBA 46 52 56 53 59 63 63 62 65
Sound pressure level Low dBA 27 26 27 29 34 37 39 37 42
  High dBA 33 40 43 41 47 50 51 50 53
  Super high dBA 35 41 45 42 48 52 52 51 54
Water flow Cooling Low l/h 229 263 315 458 592 773 886 995 1347
    High l/h 331 448 577 703 862 1089 1199 1420 1852
    Super high l/h 352 456 592 729 868 1131 1262 1455 1890
  Heating Low l/h 154 172 199 298 372 469 594 647 833
    High l/h 210 268 340 434 520 637 772 884 1108
    Super high l/h 221 276 348 448 524 659 808 904 1128
  Water pressure drop Cooling Low kPa 4 6 9 7 11 21 7 9 17
      High kPa 8 14 26 15 22 39 12 17 31
      Super high kPa 9 15 28 17 23 41 13 18 32
    Heating Low kPa 3 4 6 15 23 41 13 17 30
      High kPa 3 4 5 7 8 10 12 13 17
      Super high kPa 5 8 14 25 33 61 18 24 42
Allowed water temperature Cooling Min. °C 3 3 3 3 3 3 3 3 3
    Max. °C 90.0 90.0 90.0 90.0 90.0 90.0 90.0 90.0 90.0
  Heating Min. °C 3.00 3.00 3.00 3.00 3.00 3.00 3.00 3.00 3.00
    Max. °C 90.000 90.000 90.000 90.000 90.000 90.000 90.000 90.000 90.000
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4"
Power supply Type   220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current input Low A 0.17 0.18 0.22 0.22 0.29 0.51 0.73 0.73 0.96
  High A 0.18 0.26 0.32 0.33 0.46 0.65 0.90 0.94 1.20
  Super high A 0.19 0.26 0.32 0.33 0.47 0.68 0.91 0.96 1.21