|
EWSAH06DA9W |
Refrigerant
|
Charge
|
TCO2Eq
|
1.15
|
|
GWP
|
|
675.0
|
|
Charge
|
kg
|
1.70
|
|
Type
|
|
R-32
|
Operation range
|
Installation space
|
Min.
|
°C
|
5
|
|
|
Max.
|
°C
|
35
|
|
Heating
|
Water side
|
Max.
|
°C
|
65
|
|
|
|
Min.
|
°C
|
5
|
|
Domestic hot water
|
Water side
|
Max.
|
°C
|
60
|
|
|
|
Min.
|
°C
|
25
|
Dimensions
|
Unit
|
Width
|
mm
|
597
|
|
|
Depth
|
mm
|
666
|
|
|
Height
|
mm
|
1,891
|
Casing
|
Material
|
|
Precoated sheet metal
|
|
Colour
|
|
White + Black
|
Tank
|
Water volume
|
l
|
180
|
|
Corrosion protection
|
|
Pickling
|
|
Insulation
|
Heat loss
|
kWh/24h
|
1.4
|
Weight
|
Unit
|
kg
|
222
|
Space heating
|
Average climate water outlet 35°C
|
General
|
ηs (Seasonal space heating efficiency)
|
%
|
252
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
|
|
|
SCOP
|
|
6.49 (1)
|
|
Average climate water outlet 55°C
|
General
|
Seasonal space heating eff. class
|
|
A+++
|
|
|
|
ηs (Seasonal space heating efficiency)
|
%
|
158
|
|
|
|
SCOP
|
|
4.15 (1)
|
Power supply
|
Phase
|
|
1~/3~
|
|
Frequency
|
Hz
|
50
|
|
Voltage
|
V
|
230/400
|
Current
|
Recommended fuses
|
A
|
16/32
|
Notes
|
(1) - According to EN14825 and EN14511:2018
|