|
EWAD820C-PL |
EWAD890C-PL |
EWAD980C-PL |
EWADC11C-PL |
EWADC12C-PL |
EWADC13C-PL |
EWADC14C-PL |
EWADC15C-PL |
EWADC16C-PL |
Cooling capacity
|
Nom.
|
kW
|
817.6
|
885.9
|
972.7
|
1,069
|
1,152
|
1,273
|
1,383
|
1,470
|
1,554
|
Capacity control
|
Method
|
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
Fixed
|
|
Minimum capacity
|
%
|
12.5
|
12.5
|
12.5
|
12.5
|
12.5
|
12.5
|
12.5
|
12.5
|
12.5
|
Power input
|
Cooling
|
Nom.
|
kW
|
228.9
|
252.7
|
276.2
|
306.1
|
335.3
|
368.5
|
402.3
|
433.4
|
463
|
EER
|
3.572
|
3.506
|
3.522
|
3.494
|
3.438
|
3.457
|
3.439
|
3.392
|
3.357
|
IPLV
|
4.78
|
4.67
|
4.79
|
4.69
|
4.73
|
4.68
|
4.73
|
4.73
|
4.71
|
SEER
|
4.3
|
4.3
|
4.3
|
4.3
|
4.3
|
4.3
|
4.3
|
4.3
|
4.3
|
Dimensions
|
Unit
|
Depth
|
mm
|
8,985
|
8,985
|
8,985
|
9,885
|
9,885
|
11,185
|
12,085
|
12,085
|
12,085
|
|
|
Height
|
mm
|
2,540
|
2,540
|
2,540
|
2,540
|
2,540
|
2,540
|
2,540
|
2,540
|
2,540
|
|
|
Width
|
mm
|
2,285
|
2,285
|
2,285
|
2,285
|
2,285
|
2,285
|
2,285
|
2,285
|
2,285
|
Weight
|
Operation weight
|
kg
|
8,420
|
8,420
|
8,990
|
9,620
|
9,880
|
10,670
|
11,010
|
11,010
|
11,010
|
|
Unit
|
kg
|
7,820
|
7,820
|
7,950
|
8,580
|
8,840
|
10,380
|
10,720
|
10,720
|
10,720
|
Casing
|
Colour
|
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
Ivory white
|
|
Material
|
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Galvanized and painted steel sheet
|
Air heat exchanger
|
Type
|
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
High efficiency fin and tube type – Copper Aluminum
|
Fan
|
Quantity
|
|
18
|
18
|
18
|
20
|
20
|
22
|
24
|
24
|
24
|
|
Type
|
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Direct propeller
|
Fan motor
|
Drive
|
|
DOL
|
DOL
|
DOL
|
DOL
|
DOL
|
DOL
|
DOL
|
DOL
|
DOL
|
Compressor
|
Quantity
|
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
|
Type
|
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
Asymmetric single screw compressor
|
|
Starting method
|
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Wye-Delta
|
Operation range
|
Air side
|
Cooling
|
Min.
|
°CDB
|
-18
|
-18
|
-18
|
-18
|
-18
|
-18
|
-18
|
-18
|
-18
|
|
|
|
Max.
|
°CDB
|
52
|
52
|
52
|
52
|
52
|
52
|
52
|
52
|
52
|
|
Water side
|
Evaporator
|
Min.
|
°CDB
|
-8
|
-8
|
-8
|
-8
|
-8
|
-8
|
-8
|
-8
|
-8
|
|
|
|
Max.
|
°CDB
|
15
|
15
|
15
|
15
|
15
|
15
|
15
|
15
|
15
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
98
|
98
|
98
|
99
|
100
|
99
|
100
|
100
|
100
|
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
77
|
77
|
77
|
77
|
77
|
77
|
77
|
78
|
78
|
Refrigerant
|
Type
|
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
R-134a
|
|
GWP
|
|
1,430
|
1,430
|
1,430
|
1,430
|
1,430
|
1,430
|
1,430
|
1,430
|
1,430
|
|
Charge
|
kg
|
204
|
204
|
204
|
230
|
240
|
275
|
280
|
280
|
280
|
|
Circuits
|
Quantity
|
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
2
|
Piping connections
|
Evaporator water inlet/outlet (OD)
|
|
219.1mm
|
219.1mm
|
273mm
|
273mm
|
273mm
|
273mm
|
273mm
|
273mm
|
273mm
|
Power supply
|
Phase
|
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
3~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
400
|
400
|
400
|
400
|
400
|
400
|
400
|
400
|
400
|
|
Voltage range
|
Min.
|
%
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
|
Max.
|
%
|
10
|
10
|
10
|
10
|
10
|
10
|
10
|
10
|
10
|
Unit
|
Starting current
|
Max
|
A
|
630
|
665
|
665
|
702
|
978
|
1,037
|
1,037
|
1,080
|
1,093
|
|
Running current
|
Cooling
|
Nom.
|
A
|
386
|
424
|
465
|
511
|
555
|
614
|
671
|
711
|
752
|
|
|
Max
|
A
|
534
|
577
|
621
|
670
|
747
|
819
|
891
|
945
|
998
|
|
Max unit current for wires sizing
|
A
|
580
|
628
|
676
|
729
|
813
|
892
|
971
|
1,029
|
1,088
|
Notes
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
(1) - Performance calculations according to EN 14511
|
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
(2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
|
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
(3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
|
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
(4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
|
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
(5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
|
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
(6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
|
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
(7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
|
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
(8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
|
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
(9) - Fluid: Water
|
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
(10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
|
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
|