Specifications Table for WLTRH

WLTRH.
Maximum number of connectable indoor units 0
Maximum number of connectable outdoor units 0
Casing Colour   White
  Button cover   No
  Operation LED Colour   Green
Dimensions Unit Height mm 75
    Width mm 60.0
    Depth mm 25.0
  Packed unit Height mm 380
    Width mm 305
    Depth mm 195
Weight Unit kg 0.036
Packing Material   Cardboard
  Weight kg 0.0084
Ambient temperature Operation Min. °C -10
    Max. °C 50
  Storage Min. °C -10
    Max. °C 50
  Relative humidity < % 100
Installation Indoor installation