Specifications Table for WLPIR

WLPIR.
Maximum number of connectable indoor units 0
Maximum number of connectable outdoor units 0
Casing Colour   White
  Button cover   No
  Operation LED Colour   Green
Dimensions Unit Height mm 113
    Width mm 72.0
    Depth mm 46.0
  Packed unit Height mm 500
    Width mm 445
    Depth mm 260
Weight Unit kg 0.077
Packing Material   Cardboard
  Weight kg 0.018
Ambient temperature Operation Min. °C 0
    Max. °C 45
  Storage Min. °C 0
    Max. °C 45
  Relative humidity < % 85
Installation Indoor installation