Specifications Table for WLDW

WLDW.
Maximum number of connectable indoor units 0
Maximum number of connectable outdoor units 0
Casing Colour   White
  Button cover   No
  Operation LED Colour   Green
Dimensions Unit Height mm 76
    Width mm 50.0
    Depth mm 31.0
  Packed unit Height mm 320
    Width mm 260
    Depth mm 190
Weight Unit kg 0.039
Packing Material   Cardboard
  Weight kg 0.021
Ambient temperature Operation Min. °C 0
    Max. °C 50
  Storage Min. °C -20
    Max. °C 60
  Relative humidity < % 85
Installation Indoor installation