| WLCO2. | ||||
|---|---|---|---|---|
| Maximum number of connectable indoor units | 0 | |||
| Maximum number of connectable outdoor units | 0 | |||
| Casing | Colour | White | ||
| Button cover | No | |||
| Operation LED | Colour | Green | ||
| Dimensions | Unit | Height | mm | 95 |
| Width | mm | 95.0 | ||
| Depth | mm | 62.0 | ||
| Packed unit | Height | mm | 565 | |
| Width | mm | 375 | ||
| Depth | mm | 280 | ||
| Weight | Unit | kg | 0.126 | |
| Packing | Material | Cardboard | ||
| Weight | kg | 0.046 | ||
| Ambient temperature | Operation | Min. | °C | -10 |
| Max. | °C | 50 | ||
| Storage | Min. | °C | -20 | |
| Max. | °C | 60 | ||
| Relative humidity < | % | 90 | ||
| Installation | Indoor installation | |||