|
VH1B |
VH2B |
VH3B |
VH4/AB |
VH4B |
VH5B |
Output current (maximum)
|
19A at 40°C (ambient)
|
19A at 40°C (ambient)
|
19A at 40°C (ambient)
|
19A at 40°C (ambient)
|
19A at 40°C (ambient)
|
19A at 40°C (ambient)
|
Connectable unit
|
VAM150FA
|
VAM250FA, VAM350FB
|
VAM500FB, VAM650FB
|
VAM800FB, VAM1000FB
|
VAM800FB, VAM1000FB
|
VAM1500FB, VAM2000FB
|
LED indicators
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Power ON - Yellow, Heater ON - Red (solid or flashing, indicating pulsed control), Airflow fault - Red
|
Run relay
|
1A 120V AC or 1A 24V DC
|
1A 120V AC or 1A 24V DC
|
1A 120V AC or 1A 24V DC
|
1A 120V AC or 1A 24V DC
|
1A 120V AC or 1A 24V DC
|
1A 120V AC or 1A 24V DC
|
Duct diameter
|
mm
|
100
|
150
|
200
|
250
|
250
|
350
|
Capacity
|
kW
|
1.0
|
1.0
|
1.0
|
2.5
|
1.5
|
2.5
|
Mounting holes
|
98mm x 181mm centres 5mm Ø holes
|
98mm x 181mm centres 5mm Ø holes
|
98mm x 181mm centres 5mm Ø holes
|
98mm x 181mm centres 5mm Ø holes
|
98mm x 181mm centres 5mm Ø holes
|
98mm x 181mm centres 5mm Ø holes
|
Maximum ambient adjacent to terminal box
|
35°C (during operation)
|
35°C (during operation)
|
35°C (during operation)
|
35°C (during operation)
|
35°C (during operation)
|
35°C (during operation)
|
Temperature sensor
|
5k ohms at 25°C (table 502 1T)
|
5k ohms at 25°C (table 502 1T)
|
5k ohms at 25°C (table 502 1T)
|
5k ohms at 25°C (table 502 1T)
|
5k ohms at 25°C (table 502 1T)
|
5k ohms at 25°C (table 502 1T)
|
BMS setpoint input
|
0-10VDC
|
0-10VDC
|
0-10VDC
|
0-10VDC
|
0-10VDC
|
0-10VDC
|
Temperature control range
|
0 to 40°C / (0-10V 0-100%)
|
0 to 40°C / (0-10V 0-100%)
|
0 to 40°C / (0-10V 0-100%)
|
0 to 40°C / (0-10V 0-100%)
|
0 to 40°C / (0-10V 0-100%)
|
0 to 40°C / (0-10V 0-100%)
|
Control fuse
|
20 x 5mm 250 mA
|
20 x 5mm 250 mA
|
20 x 5mm 250 mA
|
20 x 5mm 250 mA
|
20 x 5mm 250 mA
|
20 x 5mm 250 mA
|
Power supply
|
Frequency
|
Hz
|
50/60
|
50/60
|
50/60
|
50/60
|
50/60
|
50/60
|
|
Voltage
|
V
|
220/250
|
220/250
|
220/250
|
220/250
|
220/250
|
220/250
|