|
VAM350J7VEB |
VAM500J7VEB |
VAM650J7VEB |
VAM800J7VEB |
VAM1000J7VEB |
VAM1500J7VEB |
VAM2000J7VEB |
Operation range
|
Min.
|
°CDB
|
-10 (2)
|
-10 (2)
|
-10 (2)
|
-10 (2)
|
-10 (2)
|
-10 (2)
|
-10 (2)
|
|
Max.
|
°CDB
|
46
|
46
|
46
|
46
|
46
|
46
|
46
|
|
Around unit
|
°CDB
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
0°C~40°CDB, 80% RH or less
|
|
Relative humidity
|
%
|
80 or less
|
80 or less
|
80 or less
|
80 or less
|
80 or less
|
80 or less
|
80 or less
|
Weight
|
Unit
|
kg
|
46.5
|
46.5
|
61.5
|
76.5
|
76.5
|
160
|
160
|
Heat exchange system
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Air to air cross flow total heat (sensible + latent heat) exchange
|
Operation mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Heat exchange mode, bypass mode, fresh-up mode
|
Sound power level (Lwa)
|
dB
|
51
|
54
|
58
|
58
|
61
|
62
|
65
|
Power input - 50Hz
|
Heat exchange mode
|
Nom.
|
Ultra high
|
kW
|
0.097 (1)
|
0.164 (1)
|
0.247 (1)
|
0.303 (1)
|
0.416 (1)
|
0.548 (1)
|
0.833 (1)
|
|
Bypass mode
|
Nom.
|
Ultra high
|
kW
|
0.085 (1)
|
0.148 (1)
|
0.195 (1)
|
0.289 (1)
|
0.417 (1)
|
0.525 (1)
|
0.835 (1)
|
Heat exchange element
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Specially processed non-flammable paper
|
Sound pressure level - 50Hz
|
Heat exchange mode
|
Ultra high
|
dBA
|
34.5 (1)
|
37.5 (1)
|
|
39.0 (1)
|
42.0 (1)
|
42.0 (1)
|
45.0 (1)
|
|
Bypass mode
|
Ultra high
|
dBA
|
34.5 (1)
|
38.0 (1)
|
|
40.0 (1)
|
42.5 (1)
|
42.0 (1)
|
45.0 (1)
|
Dimensions
|
Unit
|
Width
|
mm
|
1,113
|
1,113
|
1,354
|
1,354
|
1,354
|
1,354
|
1,354
|
|
|
Depth
|
mm
|
866
|
866
|
920
|
1,172
|
1,172
|
1,172
|
1,172
|
|
|
Height
|
mm
|
305
|
305
|
368
|
368
|
368
|
731
|
731
|
Casing
|
Material
|
|
Galvanised steel plate
|
Galvanised steel plate
|
Galvanised steel plate
|
Galvanised steel plate
|
Galvanised steel plate
|
Galvanised steel plate
|
Galvanised steel plate
|
Fan
|
External static pressure - 50Hz
|
Ultra high
|
Pa
|
90.0 (1)
|
90.0 (1)
|
90.0 (1)
|
90.0 (1)
|
90.0 (1)
|
90.0 (1)
|
90.0 (1)
|
|
Air flow rate - 50Hz
|
Heat exchange mode
|
Ultra high
|
m³/h
|
350 (1)
|
500 (1)
|
650 (1)
|
800 (1)
|
1,000 (1)
|
1,500 (1)
|
2,000 (1)
|
|
|
Bypass mode
|
Ultra high
|
m³/h
|
350 (1)
|
500 (1)
|
650 (1)
|
800 (1)
|
1,000 (1)
|
1,500 (1)
|
2,000 (1)
|
Connection duct diameter
|
mm
|
200
|
200
|
250
|
250
|
250
|
2x250
|
2x250
|
Power supply
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
|
Name
|
|
VE
|
VE
|
VE
|
VE
|
VE
|
VE
|
VE
|
|
Frequency
|
Hz
|
50/60
|
50/60
|
50/60
|
50/60
|
50/60
|
50/60
|
50/60
|
|
Voltage
|
V
|
220-240/220
|
220-240/220
|
220-240/220
|
220-240/220
|
220-240/220
|
220-240/220
|
220-240/220
|
Notes
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
(1) - Measured according to JIS B 8628 - 2003
|
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
(2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
|
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
(3) - In accordance with commission regulation (EU) No 1253/2014
|
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
(4) - Measured according to EN308 : 1997
|
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
(5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
|
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
(6) - In accordance with regulation (EU) No 327/2011
|
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
(8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
|
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
(9) - MCA represents maximum input current.
|
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
(10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
|
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
(11) - Select wire size based on the value of MCA
|
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
(12) - Fan step 8 is nominal specs.
|
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
(13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
|
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
(14) - "Code du travail" applications are non-public buildings (example offices).
|
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
(15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc
|
Sound pressure level - 50Hz
|
Heat exchange mode
|
Ultra high
|
dBA
|
|
|
39.0 (1)
|
|
Bypass mode
|
Ultra high
|
dBA
|
|
|
38.0 (1)
|