Specifications Table for VAM-FC

VAM150FCVE VAM250FCVE VAM350FCVE VAM500FCVE VAM650FCVE VAM800FCVE VAM1000FCVE VAM1500FCVE VAM2000FCVE
Operation range Min. °CDB -15 -15
  Max. °CDB 50 50
  Relative humidity % 80 or less 80 or less
SEC class B, See note 4 B, See note 4
Weight Unit kg 24.0 24.0
Heat exchange system Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange
Operation mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode
Maximum flow rate at 100 Pa ESP Flow rate m³/h 130 207
Sound power level (Lwa) dB 40 43 48 50 51 53 53 55 57
Annual electricity consumption kWh/a 771 (4) 580 (4)
Power input - 50Hz Heat exchange mode Nom. Ultra high kW 0.132 0.161
  Bypass mode Nom. Ultra high kW 0.132 0.161
Heat exchange element Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper
Sound pressure level - 50Hz Heat exchange mode Ultra high dBA 27.0 28.0
  Bypass mode Ultra high dBA 27.0 28.0
Dimensions Unit Width mm 776 776
    Depth mm 525 525
    Height mm 285 285
Casing Material   Galvanised steel plate Galvanised steel plate
Fan External static pressure - 50Hz Ultra high Pa 90.0 70.0
  Air flow rate - 50Hz Heat exchange mode Ultra high m³/h 150 250
    Bypass mode Ultra high m³/h 150 250
Annual heating saved Cold climate kWh/a 8,941 (4) 8,426 (4)
  Average climate kWh/a 4,571 (4) 4,307 (4)
  Warm climate kWh/a 2,067 (4) 1,948 (4)
Connection duct diameter mm 100 150 150 200 200 250 250 350 350
Power supply Phase   1~ 1~
  Name   VE VE
  Frequency Hz 50/60 50/60
  Voltage V 220-240/220 220-240/220
Notes (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves. (1) - Measured on fan curve 15. Refer to fan curves.
  (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628 (2) - Measured according to JIS B 8628
  (3) - Measured at reference flow rate according to EN13141-7 (3) - Measured at reference flow rate according to EN13141-7
  (4) - In accordance with commission regulation (EU) No 1254/2014 (4) - In accordance with commission regulation (EU) No 1254/2014
  (5) - In accordance with commission regulation (EU) No 1253/2014 (5) - In accordance with commission regulation (EU) No 1253/2014
  (6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014 (6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014
  (7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
  (8) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (8) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (9) - Maximum allowable voltage range variation between phases is 2%. (9) - Maximum allowable voltage range variation between phases is 2%.
  (10) - MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) (10) - MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000)
  (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA
Power input - 50Hz Heat exchange mode Nom. Ultra high kW     0.071 (1) 0.147 (1) 0.188 (1) 0.320 (1) 0.360 (1) 0.617 (1) 0.685 (1)
  Bypass mode Nom. Ultra high kW     0.071 (1) 0.147 (1) 0.188 (1) 0.320 (1) 0.360 (1) 0.617 (1) 0.685 (1)
Casing Material       Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm     301 301 364 364 364 726 726
    Width mm     828 828 1000 1000 1000 1510 1510
    Depth mm     816 816 868 868 1160 868 1160
Weight Unit kg     33 33 51 54 63 128 145
Fan Air flow rate - 50Hz Heat exchange mode Ultra high m³/h     350 (1) 500 (1) 650 (1) 800 (1) 1000 (1) 1500 (1) 2000 (1)
    Bypass mode Ultra high m³/h     350 (1) 500 (1) 650 (1) 800 (1) 1000 (1) 1500 (1) 2000 (1)
  External static pressure - 50Hz Ultra high Pa     103 (1) 83.0 (1) 100 (1) 109 (1) 147 (1) 116 (1) 132 (1)
Operation range Min. °CDB     -15 -15 -15 -15 -15 -15 -15
  Max. °CDB     50 50 50 50 50 50 50
  Relative humidity %     80 or less 80 or less 80 or less 80 or less 80 or less 80 or less 80 or less
Sound pressure level - 50Hz Heat exchange mode Ultra high dBA     32.0 33.0 34.5 36.0 36.0 39.5 40.0
  Bypass mode Ultra high dBA     32.0 33.5 34.5 36.0 36.0 40.5 40.0
Power supply Name       VE VE VE VE VE VE VE
  Phase       1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz     50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V     220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220