| RZR48MUYMK | |||||
|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 50 | |
| Refrigerant | GWP | 2,087.5 | |||
| Charge | kg | 3.70 | |||
| Type | R-410A | ||||
| Operation range | Cooling | Ambient | Max. | °CDB | 52 |
| Min. | °CDB | -5 | |||
| Piping connections | Level difference | IU - OU | Max. | m | 30.0 |
| Dimensions | Unit | Width | mm | 900 | |
| Depth | mm | 320 | |||
| Height | mm | 1,170 | |||
| Compressor | Type | Hermetically sealed scroll compressor | |||
| Weight | Unit | kg | 101 | ||
| Power supply | Phase | 3N~ | |||
| Frequency | Hz | 50/60 | |||
| Voltage | V | 380-415/380 | |||