Specifications Table for RZAG-B

RZAG35B5V1B RZAG60B5V1B
Dimensions Unit Height mm 734 734
    Width mm 870 870
    Depth mm 373 373
Weight Unit kg 52 52
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -20 -20
      Max. °CDB 52 52
  Heating Ambient Min. °CWB -21 -21
      Max. °CWB 18 18
Sound power level Cooling dBA 62 64
  Heating dBA 62 64
Sound pressure level Cooling Nom. dBA 48 50
  Heating Nom. dBA 48 50
Refrigerant Type   R-32 R-32
  Charge kg 1.55 1.55
  GWP   675 675
  Charge tCO2Eq 1.05 1.05
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.52 12.7
  Piping length OU - IU Max. m 50 50
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 30 30
Standard Accessories RZAG35B5V1B 1
  Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
  General safety precautions General safety precautions General safety precautions
  LOT10 Energy Label LOT10 Energy Label LOT10 Energy Label
  Drain cap 3 3
  Drain plug 1 1
Energy Efficiency Range A+++ ~ D A+++ ~ D
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Standard Accessories RZAG60B5V1B   1