|
RYMQ8U7Y1B |
RYMQ10U7Y1B |
RYMQ12U7Y1B |
RYMQ14U7Y1B |
RYMQ16U7Y1B |
RYMQ18U7Y1B |
RYMQ20U7Y1B |
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
57.0 (5)
|
57.0 (5)
|
61.0 (5)
|
60.0 (5)
|
63.0 (5)
|
62.0 (5)
|
65.0 (5)
|
Standard Accessories
|
Installation manual
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Operation manual
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Connection pipes
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
SEER recommended combination 2
|
6.9
|
6.8
|
5.9
|
6.3
|
5.9
|
6.0
|
5.9
|
SEER recommended combination 3
|
7.5
|
6.8
|
6.2
|
6.2
|
5.8
|
6.0
|
5.9
|
Capacity range
|
HP
|
8
|
10
|
12
|
14
|
16
|
18
|
20
|
ηs,c recommended combination 2
|
273.6
|
270.5
|
233.5
|
250.0
|
234.2
|
236.8
|
233.9
|
Operation range
|
Cooling
|
Max.
|
°CDB
|
43.0
|
43.0
|
43.0
|
43.0
|
43.0
|
43.0
|
43.0
|
|
|
Min.
|
°CDB
|
-5.0
|
-5.0
|
-5.0
|
-5.0
|
-5.0
|
-5.0
|
-5.0
|
|
Heating
|
Min.
|
°CWB
|
-20.0
|
-20.0
|
-20.0
|
-20.0
|
-20.0
|
-20.0
|
-20.0
|
|
|
Max.
|
°CWB
|
15.5
|
15.5
|
15.5
|
15.5
|
15.5
|
15.5
|
15.5
|
ηs,c
|
%
|
302.4
|
267.6
|
247.8
|
250.7
|
236.5
|
238.3
|
233.7
|
ηs,c recommended combination 3
|
295.2
|
267.1
|
246.3
|
246.7
|
230.4
|
238.2
|
233.1
|
Maximum number of connectable indoor units
|
64 (3)
|
64 (3)
|
64 (3)
|
64 (3)
|
64 (3)
|
64 (3)
|
64 (3)
|
Space cooling
|
B Condition (30°C - 27/19)
|
Pdc
|
kW
|
16.5
|
20.6
|
24.7
|
29.5
|
33.2
|
37.1
|
38.3
|
|
|
EERd
|
|
5.2
|
4.7
|
4.3
|
4.1
|
3.9
|
3.8
|
3.7
|
|
D Condition (20°C - 27/19)
|
Pdc
|
kW
|
8.0
|
9.3
|
9.4
|
8.4
|
9.5
|
11.5
|
11.5
|
|
|
EERd
|
|
18.8
|
17.0
|
13.9
|
14.3
|
14.2
|
18.3
|
18.3
|
|
A Condition (35°C - 27/19)
|
EERd
|
|
3.0
|
2.3
|
2.4
|
2.6
|
2.1
|
1.9
|
1.9
|
|
|
Pdc
|
kW
|
22.4
|
28.0
|
33.5
|
40.0
|
45.0
|
50.4
|
52.0
|
|
C Condition (25°C - 27/19)
|
EERd
|
|
9.5
|
8.3
|
7.7
|
7.8
|
7.7
|
7.5
|
7.3
|
|
|
Pdc
|
kW
|
10.6
|
13.3
|
15.9
|
18.9
|
21.3
|
23.9
|
24.6
|
SCOP
|
4.3
|
4.3
|
4.1
|
4.0
|
4.0
|
4.2
|
4.0
|
Compressor
|
Type
|
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Hermetically sealed scroll compressor
|
Weight
|
Unit
|
kg
|
198
|
198
|
198
|
275
|
275
|
308
|
308
|
Refrigerant
|
Charge
|
TCO2Eq
|
12.3
|
12.5
|
13.2
|
21.5
|
23.6
|
24.4
|
24.6
|
|
GWP
|
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
|
Charge
|
kg
|
5.9
|
6.0
|
6.3
|
10.3
|
11.3
|
11.7
|
11.8
|
|
Type
|
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
Space cooling recommended combination 3
|
B Condition (30°C - 27/19)
|
Pdc
|
kW
|
16.5
|
20.6
|
24.7
|
29.5
|
33.2
|
37.1
|
38.3
|
|
|
EERd
|
|
5.1
|
4.7
|
4.2
|
4.0
|
3.7
|
3.7
|
3.6
|
|
D Condition (20°C - 27/19)
|
Pdc
|
kW
|
9.1
|
9.3
|
9.4
|
8.4
|
9.5
|
11.6
|
11.6
|
|
|
EERd
|
|
16.0
|
16.9
|
13.7
|
14.0
|
14.1
|
18.3
|
18.3
|
|
A Condition (35°C - 27/19)
|
EERd
|
|
3.0
|
2.3
|
2.4
|
2.6
|
2.1
|
1.9
|
1.9
|
|
|
Pdc
|
kW
|
22.4
|
28.0
|
33.5
|
40.0
|
45.0
|
50.4
|
52.0
|
|
C Condition (25°C - 27/19)
|
EERd
|
|
9.6
|
8.4
|
7.7
|
7.7
|
7.4
|
7.6
|
7.3
|
|
|
Pdc
|
kW
|
10.6
|
13.3
|
15.9
|
19.0
|
21.3
|
23.9
|
24.6
|
SCOP recommended combination 3
|
4.2
|
4.1
|
4.1
|
4.0
|
4.0
|
4.1
|
3.9
|
ηs,h recommended combination 2
|
165.4
|
170.6
|
161.3
|
157.2
|
159.5
|
164.8
|
158.2
|
ηs,h recommended combination 3
|
165.6
|
162.0
|
160.6
|
155.7
|
156.8
|
159.6
|
153.4
|
Space cooling recommended combination 2
|
C Condition (25°C - 27/19)
|
Pdc
|
kW
|
10.6
|
13.3
|
15.9
|
18.9
|
21.3
|
23.9
|
24.6
|
|
|
EERd
|
|
8.8
|
8.5
|
7.1
|
7.9
|
7.6
|
7.5
|
7.3
|
|
A Condition (35°C - 27/19)
|
EERd
|
|
2.6
|
2.4
|
2.4
|
2.6
|
2.1
|
1.9
|
1.9
|
|
|
Pdc
|
kW
|
22.4
|
28.0
|
33.5
|
40.0
|
45.0
|
50.4
|
52.0
|
|
D Condition (20°C - 27/19)
|
EERd
|
|
15.1
|
17.2
|
13.1
|
14.0
|
14.0
|
18.1
|
18.9
|
|
|
Pdc
|
kW
|
8.8
|
9.3
|
9.1
|
8.4
|
9.5
|
11.4
|
10.9
|
|
B Condition (30°C - 27/19)
|
EERd
|
|
4.9
|
4.7
|
4.0
|
4.1
|
3.8
|
3.7
|
3.6
|
|
|
Pdc
|
kW
|
16.5
|
20.6
|
24.7
|
29.5
|
33.2
|
37.1
|
38.3
|
Recommended combination 3
|
4 x FXMQ50P7VEB
|
4 x FXMQ63P7VEB
|
6 x FXMQ50P7VEB
|
1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB
|
4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB
|
3 x FXMQ50P7VEB + 5 x FXMQ63P7VEB
|
2 x FXMQ50P7VEB + 6 x FXMQ63P7VEB
|
Recommended combination 2
|
4 x FXSQ50A2VEB
|
4 x FXSQ63A2VEB
|
6 x FXSQ50A2VEB
|
1 x FXSQ50A2VEB + 5 x FXSQ63A2VEB
|
4 x FXSQ63A2VEB + 2 x FXSQ80A2VEB
|
3 x FXSQ50A2VEB + 5 x FXSQ63A2VEB
|
2 x FXSQ50A2VEB + 6 x FXSQ63A2VEB
|
SCOP recommended combination 2
|
4.2
|
4.3
|
4.1
|
4.0
|
4.1
|
4.2
|
4.0
|
Power input - 50Hz
|
Heating
|
Nom.
|
6°CWB
|
kW
|
5.40 (2)
|
7.58 (2)
|
9.65 (2)
|
10.69 (2)
|
12.54 (2)
|
14.22 (2)
|
17.47 (2)
|
Indoor index connection
|
Min.
|
|
100.0
|
125.0
|
150.0
|
175.0
|
200.0
|
225.0
|
250.0
|
|
Max.
|
|
260.0
|
325.0
|
390.0
|
455.0
|
520.0
|
585.0
|
650.0
|
Cooling capacity
|
Prated,c
|
kW
|
22.4 (1)
|
28.0 (1)
|
33.5 (1)
|
40.0 (1)
|
45.0 (1)
|
50.4 (1)
|
52.0 (1)
|
COP at nom. capacity
|
6°CWB
|
kW/kW
|
4.15 (2)
|
3.69 (2)
|
3.47 (2)
|
3.74 (2)
|
3.59 (2)
|
3.54 (2)
|
3.20 (2)
|
Recommended combination
|
4 x FXFQ50AVEB
|
4 x FXFQ63AVEB
|
6 x FXFQ50AVEB
|
1 x FXFQ50AVEB + 5 x FXFQ63AVEB
|
4 x FXFQ63AVEB + 2 x FXFQ80AVEB
|
3 x FXFQ50AVEB + 5 x FXFQ63AVEB
|
2 x FXFQ50AVEB + 6 x FXFQ63AVEB
|
Space heating (Average climate)
|
TOL
|
COPd (declared COP)
|
|
2.5
|
2.4
|
2.0
|
2.3
|
2.2
|
1.9
|
1.8
|
|
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
Tol (temperature operating limit)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
D Condition (12°C)
|
Pdh (declared heating cap)
|
kW
|
5.9
|
5.9
|
6.3
|
4.9
|
4.9
|
7.1
|
7.1
|
|
|
COPd (declared COP)
|
|
7.9
|
8.2
|
7.9
|
8.5
|
8.6
|
9.0
|
9.1
|
|
B Condition (2°C)
|
COPd (declared COP)
|
|
3.9
|
3.9
|
3.9
|
3.5
|
3.5
|
3.7
|
3.6
|
|
|
Pdh (declared heating cap)
|
kW
|
7.4
|
8.6
|
9.9
|
11.1
|
12.5
|
15.0
|
16.7
|
|
C Condition (7°C)
|
COPd (declared COP)
|
|
6.3
|
6.4
|
6.1
|
6.1
|
6.3
|
6.7
|
6.5
|
|
|
Pdh (declared heating cap)
|
kW
|
5.0
|
5.5
|
6.4
|
7.1
|
8.0
|
9.7
|
10.7
|
|
A Condition (-7°C)
|
COPd (declared COP)
|
|
2.7
|
2.6
|
2.4
|
2.6
|
2.6
|
2.4
|
2.1
|
|
|
Pdh (declared heating cap)
|
kW
|
12.1
|
14.2
|
16.3
|
18.2
|
20.5
|
24.7
|
27.4
|
|
TBivalent
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
Tbiv (bivalent temperature)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
|
COPd (declared COP)
|
|
2.5
|
2.4
|
2.0
|
2.3
|
2.2
|
1.9
|
1.8
|
Piping connections
|
Liquid
|
OD
|
mm
|
9.52
|
9.52
|
12.7
|
12.7
|
12.7
|
15.9
|
15.9
|
|
|
Type
|
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
|
Total piping length
|
System
|
Actual
|
m
|
1,000 (6)
|
1,000 (6)
|
1,000 (6)
|
1,000 (6)
|
1,000 (6)
|
1,000 (6)
|
1,000 (6)
|
|
Equalizing
|
OD
|
mm
|
19.1
|
22.2
|
22.2
|
22.2
|
22.2
|
28.6
|
28.6
|
|
Gas
|
OD
|
mm
|
19.1
|
22.2
|
28.6
|
28.6
|
28.6
|
28.6
|
28.6
|
|
|
Type
|
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
SEER
|
7.6
|
6.8
|
6.3
|
6.3
|
6.0
|
6.0
|
5.9
|
Space heating (Average climate) recommended combination 2
|
B Condition (2°C)
|
Pdh (declared heating cap)
|
kW
|
7.4
|
8.6
|
9.9
|
11.1
|
12.2
|
15.0
|
16.7
|
|
|
COPd (declared COP)
|
|
3.9
|
4.0
|
3.9
|
3.5
|
3.5
|
3.8
|
3.7
|
|
C Condition (7°C)
|
Pdh (declared heating cap)
|
kW
|
5.0
|
5.5
|
6.4
|
7.1
|
8.0
|
9.7
|
10.7
|
|
|
COPd (declared COP)
|
|
6.3
|
6.5
|
6.1
|
6.1
|
6.3
|
6.8
|
6.5
|
|
A Condition (-7°C)
|
COPd (declared COP)
|
|
2.7
|
2.7
|
2.4
|
2.6
|
2.6
|
2.4
|
2.2
|
|
|
Pdh (declared heating cap)
|
kW
|
12.1
|
14.2
|
16.3
|
18.2
|
20.5
|
24.7
|
27.4
|
|
TOL
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
COPd (declared COP)
|
|
2.4
|
2.4
|
1.9
|
2.3
|
2.2
|
1.9
|
1.8
|
|
|
Tol (temperature operating limit)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
D Condition (12°C)
|
Pdh (declared heating cap)
|
kW
|
5.9
|
6.0
|
6.4
|
4.9
|
5.0
|
7.2
|
7.2
|
|
|
COPd (declared COP)
|
|
7.8
|
8.3
|
7.9
|
8.6
|
8.7
|
9.1
|
9.2
|
|
TBivalent
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
COPd (declared COP)
|
|
2.4
|
2.4
|
1.9
|
2.3
|
2.2
|
1.9
|
1.8
|
|
|
Tbiv (bivalent temperature)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
Space heating (Average climate) recommended combination 3
|
B Condition (2°C)
|
Pdh (declared heating cap)
|
kW
|
7.4
|
8.6
|
9.9
|
11.1
|
12.5
|
15.0
|
16.7
|
|
|
COPd (declared COP)
|
|
3.9
|
3.7
|
3.9
|
3.5
|
3.5
|
3.7
|
3.6
|
|
C Condition (7°C)
|
COPd (declared COP)
|
|
6.2
|
6.4
|
6.0
|
6.1
|
6.2
|
6.5
|
6.3
|
|
|
Pdh (declared heating cap)
|
kW
|
4.9
|
5.5
|
6.4
|
7.1
|
8.0
|
9.7
|
10.7
|
|
A Condition (-7°C)
|
Pdh (declared heating cap)
|
kW
|
12.1
|
14.2
|
16.3
|
18.2
|
20.5
|
24.7
|
27.4
|
|
|
COPd (declared COP)
|
|
2.7
|
2.6
|
2.4
|
2.6
|
2.6
|
2.4
|
2.1
|
|
TOL
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
Tol (temperature operating limit)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
|
|
COPd (declared COP)
|
|
2.5
|
2.4
|
2.0
|
2.3
|
2.2
|
1.9
|
1.8
|
|
D Condition (12°C)
|
COPd (declared COP)
|
|
7.8
|
8.1
|
7.8
|
8.5
|
8.6
|
8.7
|
8.7
|
|
|
Pdh (declared heating cap)
|
kW
|
5.8
|
5.9
|
6.2
|
4.9
|
4.9
|
6.9
|
6.9
|
|
TBivalent
|
Pdh (declared heating cap)
|
kW
|
13.7
|
16.0
|
18.4
|
20.6
|
23.2
|
27.9
|
31.0
|
|
|
COPd (declared COP)
|
|
2.5
|
2.4
|
2.0
|
2.3
|
2.2
|
1.9
|
1.8
|
|
|
Tbiv (bivalent temperature)
|
°C
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
-10
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
78.0 (4)
|
79.1 (4)
|
83.4 (4)
|
80.9 (4)
|
85.6 (4)
|
83.8 (4)
|
87.9 (4)
|
Dimensions
|
Unit
|
Width
|
mm
|
930
|
930
|
930
|
1,240
|
1,240
|
1,240
|
1,240
|
|
|
Depth
|
mm
|
765
|
765
|
765
|
765
|
765
|
765
|
765
|
|
|
Height
|
mm
|
1,685
|
1,685
|
1,685
|
1,685
|
1,685
|
1,685
|
1,685
|
ηs,h
|
%
|
167.9
|
168.2
|
161.4
|
155.4
|
157.8
|
163.1
|
156.6
|
Fan
|
External static pressure
|
Max.
|
Pa
|
78
|
78
|
78
|
78
|
78
|
78
|
78
|
Heating capacity
|
Prated,h
|
kW
|
22.4 (2)
|
28.0 (2)
|
33.5 (2)
|
40.0 (2)
|
45.0 (2)
|
50.4 (2)
|
56.0 (2)
|
|
Nom.
|
6°CWB
|
kW
|
22.4 (2)
|
28.0 (2)
|
33.5 (2)
|
40.0 (2)
|
45.0 (2)
|
50.4 (2)
|
56.0 (2)
|
Power supply
|
Phase
|
|
3N~
|
3N~
|
3N~
|
3N~
|
3N~
|
3N~
|
3N~
|
|
Name
|
|
Y1
|
Y1
|
Y1
|
Y1
|
Y1
|
Y1
|
Y1
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
380-415
|
380-415
|
380-415
|
380-415
|
380-415
|
380-415
|
380-415
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
(3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
|
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
|
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
(13) - Maximum allowable voltage range variation between phases is 2%.
|
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
(15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
|
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
(16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
|
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
(17) - Sound values are measured in a semi-anechoic room.
|
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
(18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
|
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
(21) - For detailed contents of standard accessories, see installation/operation manual
|
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|
(22) - Multi combination (22~54HP) data is corresponding with the standard multi combination
|