| RYMA5A7Y1B | RXYA10A7Y1B. | |||||
|---|---|---|---|---|---|---|
| System | Outdoor unit module 1 | RYMA5A | ||||
| Outdoor unit module 2 | RYMA5A | |||||
| Recommended combination | 4 x FXFA63A2VEB | |||||
| Recommended combination 2 | 4 x FXSA63A2VEB | |||||
| Continuous heating | Yes | |||||
| Cooling capacity | Prated,c | kW | 14 | 28 | ||
| Heating capacity | Prated,h | kW | 28 | |||
| Nom. | 6°CWB | kW | 28 | |||
| COP at nom. capacity | 6°CWB | KW/KW | 3.66 | |||
| SEER | 7.55 | |||||
| SEER recommended combination 2 | 7.23 | |||||
| SCOP | 4.09 | |||||
| SCOP recommended combination 2 | 4.13 | |||||
| Space cooling | A Condition (35°C - 27/19) | EERd | 3.68 | |||
| Pdc | kW | 28 | ||||
| B Condition (30°C - 27/19) | EERd | 7.57 | ||||
| Pdc | kW | 20.6 | ||||
| C Condition (25°C - 27/19) | EERd | 8.99 | ||||
| Pdc | kW | 13.5 | ||||
| D Condition (20°C - 27/19) | EERd | 11.5 | ||||
| Pdc | kW | 14.1 | ||||
| Space cooling recommended combination 2 | A Condition (35°C - 27/19) | EERd | 3.53 | |||
| Pdc | kW | 28 | ||||
| B Condition (30°C - 27/19) | EERd | 7.14 | ||||
| Pdc | kW | 20.6 | ||||
| C Condition (25°C - 27/19) | EERd | 8.53 | ||||
| Pdc | kW | 13.4 | ||||
| D Condition (20°C - 27/19) | EERd | 11.19 | ||||
| Pdc | kW | 13.8 | ||||
| Space heating (Average climate) | TBivalent | COPd (declared COP) | 2.69 | |||
| Pdh (declared heating cap) | kW | 16 | ||||
| Tbiv (bivalent temperature) | °C | -10 | ||||
| Space heating (Average climate)-=-E condition (-10°C) | Space heating (Average climate)-=-E condition (-10°C)-=-COPd (declared COP) | 2.69 | ||||
| Space heating (Average climate)-=-E condition (-10°C)-=-Pdh (declared heating cap)-=-kW | kW | 16 | ||||
| TOL | Tol (temperature operating limit) | °C | -10 | |||
| A Condition (-7°C) | COPd (declared COP) | 3 | ||||
| Pdh (declared heating cap) | kW | 14.2 | ||||
| B Condition (2°C) | COPd (declared COP) | 4.37 | ||||
| Pdh (declared heating cap) | kW | 8.6 | ||||
| C Condition (7°C) | COPd (declared COP) | 4.7 | ||||
| Pdh (declared heating cap) | kW | 7.17 | ||||
| D Condition (12°C) | COPd (declared COP) | 5.57 | ||||
| Pdh (declared heating cap) | kW | 8.74 | ||||
| Space heating (Average climate) recommended combination 2 | TBivalent | COPd (declared COP) | 2.7 | |||
| Pdh (declared heating cap) | kW | 16 | ||||
| Tbiv (bivalent temperature) | °C | -10 | ||||
| TOL | COPd (declared COP) | 2.7 | ||||
| Pdh (declared heating cap) | kW | 16 | ||||
| Tol (temperature operating limit) | °C | -10 | ||||
| A Condition (-7°C) | COPd (declared COP) | 3.02 | ||||
| Pdh (declared heating cap) | kW | 14.2 | ||||
| B Condition (2°C) | COPd (declared COP) | 4.42 | ||||
| Pdh (declared heating cap) | kW | 8.64 | ||||
| C Condition (7°C) | COPd (declared COP) | 4.76 | ||||
| Pdh (declared heating cap) | kW | 7.31 | ||||
| D Condition (12°C) | COPd (declared COP) | 5.62 | ||||
| Pdh (declared heating cap) | kW | 8.87 | ||||
| Capacity range | HP | 5 | 10 | |||
| Maximum number of connectable indoor units | 64 (3) | 64 | ||||
| Indoor index connection | Min. | 63 | 125 | |||
| Max. | 163 | 325 | ||||
| Dimensions | Unit | Height | mm | 1685 | ||
| Width | mm | 930 | ||||
| Depth | mm | 765 | ||||
| Weight | Unit | kg | 214 | |||
| Fan | External static pressure | Max. | Pa | 78 | ||
| Compressor | Type | Hermetically sealed scroll compressor | ||||
| Operation range | Cooling | Min. | °CDB | -5 | ||
| Max. | °CDB | 46 | ||||
| Heating | Min. | °CWB | -20 | |||
| Max. | °CWB | 16 | ||||
| Sound power level | Cooling | Nom. | dBA | 78.3 (5) | 81.3 | |
| Sound pressure level | Cooling | Nom. | dBA | 56.3 (6) | 59.3 | |
| Refrigerant | Type | R-32 | R-32 | |||
| GWP | 675 | 675 | ||||
| Charge | tCO2Eq | 6.08 | ||||
| Charge | kg | 9 | ||||
| Piping connections | Liquid | Type | Braze connection | Braze connection | ||
| OD | mm | 9.52 | 9.5 | |||
| Gas | Type | Braze connection | Braze connection | |||
| OD | mm | 19.1 | 19.1 | |||
| Equalizing | OD | mm | 19.1 | |||
| Total piping length | System | Actual | m | 500 | ||
| Standard Accessories | Connection pipes | 1 | ||||
| Installation and operation manual | 1 | |||||
| Power supply | Name | Y1 | Y1 | |||
| Phase | 3N~ | 3N~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 380-415 | 380-415 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | |||||
| (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | |||||
| (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of | (4) - Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of | |||||
| (5) - Sound power level is an absolute value that a sound source generates. | (5) - Sound power level is an absolute value that a sound source generates. | |||||
| (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | |||||
| (7) - Refer to refrigerant pipe selection or installation manual | (7) - Refer to refrigerant pipe selection or installation manual | |||||
| (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | |||||
| (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | |||||
| (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | |||||
| (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | |||||
| (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | |||||
| (13) - Maximum allowable voltage range variation between phases is 2%. | (13) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (15) - Sound values are measured in a semi-anechoic room. | (15) - Sound values are measured in a semi-anechoic room. | |||||
| (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase | (16) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase | |||||
| (17) - Ssc: Short-circuit power | (17) - Ssc: Short-circuit power | |||||
| (18) - For detailed contents of standard accessories, see installation/operation manual | (18) - For detailed contents of standard accessories, see installation/operation manual | |||||
| (19) - Multi combination (10~20HP) data is corresponding with the standard multi combination | (19) - Multi combination (10~20HP) data is corresponding with the standard multi combination | |||||