| RXYTQ8T7YF (Archived) | RXYTQ10T7YF (Archived) | RXYTQ12T7YF (Archived) | RXYTQ14T7YF (Archived) | RXYTQ16T7YF (Archived) | RXYTQ20TYF (Archived) | RXYTQ22TYF (Archived) | RXYTQ24TYF (Archived) | RXYTQ26TYF (Archived) | RXYTQ28TYF (Archived) | RXYTQ30TYF (Archived) | RXYTQ32TYF (Archived) | RXYTQ34TYF (Archived) | RXYTQ36TYF (Archived) | RXYTQ38TYF (Archived) | RXYTQ40TYF (Archived) | RXYTQ42TYF (Archived) | RXYTQ44TYF (Archived) | RXYTQ46TYF (Archived) | RXYTQ48TYF (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 58 (7) | 61 (7) | 61 (7) | 64 (7) | 64 (7) | ||||||||||||||||
| Standard Accessories | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | ||||||||||||||||||
| Connection pipes | Connection pipes | Connection pipes | Connection pipes | Connection pipes | Connection pipes | |||||||||||||||||||
| Capacity range | HP | 8 | 10 | 12 | 14 | 16 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 36 | 38 | 40 | 42 | 44 | 46 | 48 | |||
| Operation range | Cooling | Max. | °CDB | 52 | 52 | 52 | 52 | 52 | ||||||||||||||||
| Min. | °CDB | -5 | -5 | -5 | -5 | -5 | ||||||||||||||||||
| Heating | Min. | °CWB | -20 | -20 | -20 | -20 | -20 | |||||||||||||||||
| Max. | °CWB | 15.5 | 15.5 | 15.5 | 15.5 | 15.5 | ||||||||||||||||||
| Maximum number of connectable indoor units | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | 64 (5) | ||||
| Compressor | Type | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | ||||||||||||||||||
| Weight | Unit | kg | 182 | 236 | 236 | 298 | 298 | |||||||||||||||||
| Refrigerant | Charge | TCO2Eq | 14.0 | 21.5 | 21.7 | 24.4 | 24.6 | |||||||||||||||||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | |||||||||||||||||||
| Charge | kg | 6.7 | 10.3 | 10.4 | 11.7 | 11.8 | ||||||||||||||||||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | |||||||||||||||||||
| System | Outdoor unit module 2 | RXYTQ12TYF | RXYTQ12TYF | RXYTQ16TYF | RXYTQ14TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ10TYF | RXYTQ12TYF | RXYTQ14TYF | RXYTQ14TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | ||||||||
| Outdoor unit module 3 | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | RXYTQ16TYF | ||||||||||||||||
| Outdoor unit module 1 | RXYTQ8TYF | RXYTQ10TYF | RXYTQ8TYF | RXYTQ12TYF | RXYTQ12TYF | RXYTQ14TYF | RXYTQ16TYF | RXYTQ8TYF | RXYTQ8TYF | RXYTQ8TYF | RXYTQ10TYF | RXYTQ10TYF | RXYTQ12TYF | RXYTQ14TYF | RXYTQ16TYF | |||||||||
| Power input - 50Hz | Cooling | Nom. | Eurovent | kW | 5.70 (19) | 6.71 (19) | 9.01 (19) | 12.0 (19) | 13.8 (19) | |||||||||||||||
| Indoor index connection | Nom. | 200 | 250 | 300 | 350 | 400 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1,000 | 1,050 | 1,100 | 1,150 | 1,200 | |||
| Min. | 100 | 125 | 150 | 175 | 200 | 250 | 275 | 300 | 325 | 350 | 375 | 400 | 425 | 450 | 475 | 500 | 525 | 550 | 575 | 600 | ||||
| Max. | 260 | 325 | 390 | 455 | 520 | 650 | 715 | 780 | 845 | 910 | 975 | 1,040 | 1,105 | 1,170 | 1,235 | 1,300 | 1,365 | 1,430 | 1,495 | 1,560 | ||||
| Cooling capacity | Nom. | Eurovent | kW | 22.4 (19) | 28.0 (19) | 33.5 (19) | 40.0 (19) | 45.0 (19) | ||||||||||||||||
| Eurovent | Btu/h | 76,450 (19) | 95,550.0 (19) | 114,350.0 (19) | 136,500.0 (19) | 153,550.0 (19) | ||||||||||||||||||
| Piping connections | Liquid | OD | mm | 9.52 | 9.52 | 12.7 | 12.7 | 12.7 | ||||||||||||||||
| Type | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | |||||||||||||||||||
| Total piping length | System | Actual | m | 1,000 | 1,000 | 1,000 | 1,000 | 1,000 | ||||||||||||||||
| Gas | OD | mm | 19.1 | 22.2 | 28.6 | 28.6 | 28.6 | |||||||||||||||||
| Type | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | |||||||||||||||||||
| Heat insulation | Both liquid and gas pipes | Both liquid and gas pipes | Both liquid and gas pipes | Both liquid and gas pipes | Both liquid and gas pipes | |||||||||||||||||||
| Sound power level | Cooling | Nom. | dBA | 78 (6) | 81 (6) | 81 (6) | 86 (6) | 86 (6) | ||||||||||||||||
| Dimensions | Unit | Width | mm | 930 | 1,240 | 1,240 | 1,240 | 1,240 | ||||||||||||||||
| Depth | mm | 765 | 765 | 765 | 765 | 765 | ||||||||||||||||||
| Height | mm | 1,685 | 1,685 | 1,685 | 1,685 | 1,685 | ||||||||||||||||||
| Fan | External static pressure | Max. | Pa | 78 | 78 | 78 | 78 | 78 | ||||||||||||||||
| Air flow rate | Cooling | Nom. | cfm | 5,721 | 7,875 | 7,875 | 9,182 | 9,182 | ||||||||||||||||
| Power supply | Phase | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | |||
| Name | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | Y1 | ||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | 380-415/400 | |||
| Notes | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | (1) - Cooling: T1: indoor temp. 26,7°CDB, 19,4°CWB, outdoor temp. 35°CB, AHRI 1230:2010, power input indoor units (duct type) included | ||||
| (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CB, AHRI 1230:2010, power input indoor units (duct type) included | |||||
| (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | (3) - Cooling: T3: indoor temp. 29,0°CDB, 19,0°CWB, outdoor temp. 46°CB, ISO15042:2011, power input indoor units (duct type) included | |||||
| (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, Eurovent 2015, equivalent refrigerant piping: 5m, level difference: 0m | |||||
| (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | |||||
| (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | (6) - Sound power level is an absolute value that a sound source generates. | |||||
| (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | |||||
| (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | (8) - Sound values are measured in a semi-anechoic room. | |||||
| (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | (9) - For more details on standard accessories refer to Installation/operation manual | |||||
| (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (10) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | |||||
| (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (11) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | |||||
| (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | |||||
| (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | |||||
| (14) - TOCA means the total value of each OC set. | (14) - TOCA means the total value of each OC set. | (14) - TOCA means the total value of each OC set. | (14) - TOCA means the total value of each OC set. | (14) - TOCA means the total value of each OC set. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (15) - FLA means the nominal running current of the fan | (15) - FLA means the nominal running current of the fan | (15) - FLA means the nominal running current of the fan | (15) - FLA means the nominal running current of the fan | (15) - FLA means the nominal running current of the fan | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | (15) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | (16) - Soundpressure and soundpower for multi units can be calculated, following below instructions. | |||||
| (17) - Maximum allowable voltage range variation between phases is 2%. | (17) - Maximum allowable voltage range variation between phases is 2%. | (17) - Maximum allowable voltage range variation between phases is 2%. | (17) - Maximum allowable voltage range variation between phases is 2%. | (17) - Maximum allowable voltage range variation between phases is 2%. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | (17) - Sound values are theoretical values based on sound results of individual installed units. Possible deviations due to variety of installation patterns are not taken into account. | |||||
| (18) - Contains fluorinated greenhouse gases | (18) - Contains fluorinated greenhouse gases | (18) - Contains fluorinated greenhouse gases | (18) - Contains fluorinated greenhouse gases | (18) - Contains fluorinated greenhouse gases | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | |||||
| (19) - Cooling: Eurovent: indoor temperature: 27,0°CDB, 19,0°CWB, outdoor temperature: 35°CDB, Eurovent 2015, power input indoor units (duct type) excluded | (19) - Cooling: Eurovent: indoor temperature: 27,0°CDB, 19,0°CWB, outdoor temperature: 35°CDB, Eurovent 2015, power input indoor units (duct type) excluded | (19) - Cooling: Eurovent: indoor temperature: 27,0°CDB, 19,0°CWB, outdoor temperature: 35°CDB, Eurovent 2015, power input indoor units (duct type) excluded | (19) - Cooling: Eurovent: indoor temperature: 27,0°CDB, 19,0°CWB, outdoor temperature: 35°CDB, Eurovent 2015, power input indoor units (duct type) excluded | (19) - Cooling: Eurovent: indoor temperature: 27,0°CDB, 19,0°CWB, outdoor temperature: 35°CDB, Eurovent 2015, power input indoor units (duct type) excluded | ||||||||||||||||||||