Specifications Table for RXYSA-BV1

RXYSA4B7V1B RXYSA5B7V1B RXYSA6B7V1B
Recommended combination 3 x FXSA25A2VEB + 1 x FXSA32A2VEB 4 x FXSA32A2VEB 2 x FXSA32A2VEB + 2 x FXSA40A2VEB
Cooling capacity Prated,c kW 12.1 (1) 14.0 (1) 15.5 (1)
Heating capacity Prated,h kW 12.1 (2) 14.0 (2) 15.5 (2)
  Nom. 6°CWB kW 12.1 (2) 14.0 (2) 15.5 (2)
COP at nom. capacity 6°CWB KW/KW 4.49 4.20 4.10
SEER 8.2 7.7 7.6
SCOP 5.1 4.7 4.7
Space cooling A Condition (35°C - 27/19) EERd   3.4 3.1 3.0
    Pdc kW 12.1 14.0 15.5
  B Condition (30°C - 27/19) EERd   5.8 5.3 5.0
    Pdc kW 8.9 10.3 11.4
  C Condition (25°C - 27/19) EERd   10.9 9.8 9.8
    Pdc kW 5.7 6.6 7.3
  D Condition (20°C - 27/19) EERd   18.5 19.4 19.0
    Pdc kW 4.9 4.5 4.9
Space heating (Average climate) TBivalent COPd (declared COP)   2.8 2.6 2.5
    Pdh (declared heating cap) kW 8.4 9.7 10.7
    Tbiv (bivalent temperature) °C -10 -10 -10
  Space heating (Average climate)-=-E condition (-10°C) Space heating (Average climate)-=-E condition (-10°C)-=-COPd (declared COP)   2.8 2.6 2.5
    Space heating (Average climate)-=-E condition (-10°C)-=-Pdh (declared heating cap)-=-kW kW 8.4 9.7 10.7
  TOL Tol (temperature operating limit) °C -10 -10 -10
  A Condition (-7°C) COPd (declared COP)   3.4 2.9 2.9
    Pdh (declared heating cap) kW 7.4 8.5 9.5
  B Condition (2°C) COPd (declared COP)   4.9 4.5 4.3
    Pdh (declared heating cap) kW 4.5 5.2 5.8
  C Condition (7°C) COPd (declared COP)   7.0 6.7 7.0
    Pdh (declared heating cap) kW 3.3 3.3 3.7
  D Condition (12°C) COPd (declared COP)   8.9 8.9 9.0
    Pdh (declared heating cap) kW 3.9 3.9 3.9
Capacity range HP 4 5 6
Maximum number of connectable indoor units 13 (3) 16 (3) 18 (3)
Indoor index connection Min.   50.0 62.5 70.0
  Nom.   100 125 140
  Max.   130.0 162.5 182.0
Dimensions Unit Height mm 869 869 869
    Width mm 1100 1100 1100
    Depth mm 460 460 460
Weight Unit kg 101 101 101
Fan External static pressure Max. Pa 45 45 45
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Min. °CDB -5 -5 -5
    Max. °CDB 46 46 46
  Heating Min. °CWB -20 -20 -20
    Max. °CWB 16 16 16
Sound power level Cooling Nom. dBA 67.0 (4) 68.1 (4) 69.0 (4)
Sound pressure level Cooling Nom. dBA 49.0 (6) 51.0 (6) 51.0 (6)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge tCO2Eq 2.30 2.30 2.30
  Charge kg 3.40 3.40 3.40
Piping connections Liquid Type   Braze connection Braze connection Braze connection
    OD mm 10 10 10
  Gas Type   Braze connection Braze connection Braze connection
    OD mm 15.9 15.9 15.9
  Total piping length System Actual m 300 (7) 300 (7) 300 (7)
  Level difference OU - IU Outdoor unit in highest position m 50 50 50
      Indoor unit in highest position m 40 40 40
Standard Accessories Caution label 1 1 1
  Refrigerant label for F-gas regulation 1 1 1
  Auxiliary piping set 1 1 1
  General safety precautions 1 1 1
  Peel off F-gas label 1 1 1
  Installation and operation manual 1 1 1
  Tie-wraps 2 2 2
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system. (3) - The actual number of units depends on the connection ratio (CR) and the restrictions for the system.
  (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates.
  (5) - According to ENER Lot 21 (5) - According to ENER Lot 21 (5) - According to ENER Lot 21
  (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (7) - Refer to refrigerant pipe selection or installation manual (7) - Refer to refrigerant pipe selection or installation manual (7) - Refer to refrigerant pipe selection or installation manual
  (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (8) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (9) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (10) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (13) - TOCA means the total value of each OC set. (13) - TOCA means the total value of each OC set. (13) - TOCA means the total value of each OC set.
  (14) - FLA means the nominal running current of the fan (14) - FLA means the nominal running current of the fan (14) - FLA means the nominal running current of the fan