| RXYLQ10T7Y1B | RXYLQ12T7Y1B | RXYLQ14T7Y1B | RXYLQ16T7Y1B | RXYLQ18T7Y1B | RXYLQ20T7Y1B | RXYLQ22T7Y1B | RXYLQ24T7Y1B | RXYLQ26T7Y1B | RXYLQ28T7Y1B | RXYLQ30T7Y1B | RXYLQ32T7Y1B | RXYLQ34T7Y1B | RXYLQ36T7Y1B | RXYLQ38T7Y1B | RXYLQ40T7Y1B | RXYLQ42T7Y1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 56.0 (5) | 59.0 (5) | 59.0 (5) | 58.0 (5) | 59.0 (5) | 59.0 (5) | 61.0 (5) | 62.0 (5) | 62.0 (5) | 62.0 (5) | 61.0 (5) | 62.0 (5) | 63.0 (5) | 64.0 (5) | 64.0 (5) | 64.0 (5) | 64.0 (5) | |
| SEER recommended combination 2 | 6.4 | 6.8 | 6.8 | ||||||||||||||||||
| Capacity range | HP | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 36 | 38 | 40 | 42 | |||
| ηs,c recommended combination 2 | 251.4 | 267.0 | 270.2 | ||||||||||||||||||
| Operation range | Cooling | Max. | °CDB | 43 | 43 | 43 | |||||||||||||||
| Min. | °CDB | -5 | -5 | -5 | |||||||||||||||||
| Heating | Min. | °CWB | -25 | -25 | -25 | ||||||||||||||||
| Max. | °CWB | 16 | 16 | 16 | |||||||||||||||||
| ηs,c | % | 251.4 | 274.4 | 270.1 | 261.8 | 255.7 | 251.4 | 263.0 | 274.4 | 270.8 | 270.1 | 251.4 | 259.1 | 266.8 | 274.4 | 271.6 | 270.3 | 270.1 | |||
| Maximum number of connectable indoor units | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | 64 (3) | ||||
| Space cooling | B Condition (30°C - 27/19) | Pdc | kW | 20.6 | 24.7 | 29.5 | 33.0 | 37.1 | 41.3 | 45.3 | 49.4 | 54.2 | 59.0 | 61.9 | 66.0 | 70.0 | 74.1 | 78.9 | 83.7 | 88.5 | |
| EERd | 4.9 | 5.1 | 5.0 | 4.7 | 4.8 | 4.9 | 5.0 | 5.1 | 5.1 | 5.0 | 4.9 | 5.0 | 5.0 | 5.1 | 5.1 | 5.0 | 5.0 | ||||
| D Condition (20°C - 27/19) | Pdc | kW | 9.0 | 9.3 | 10.4 | 17.4 | 17.7 | 18.1 | 18.3 | 18.6 | 19.7 | 20.8 | 27.1 | 27.4 | 27.6 | 27.9 | 29.0 | 30.1 | 31.3 | ||
| EERd | 9.3 | 11.2 | 16.1 | 9.6 | 9.5 | 9.3 | 10.2 | 11.2 | 13.3 | 16.1 | 9.3 | 9.9 | 10.5 | 11.2 | 12.5 | 14.1 | 16.1 | ||||
| A Condition (35°C - 27/19) | EERd | 3.2 | 3.5 | 3.2 | 3.6 | 3.3 | 3.2 | 3.4 | 3.5 | 3.3 | 3.2 | 3.2 | 3.3 | 3.4 | 3.5 | 3.4 | 3.3 | 3.2 | |||
| Pdc | kW | 28.0 | 33.5 | 40.0 | 44.8 | 50.4 | 56.0 | 61.5 | 67.0 | 73.5 | 80.0 | 84.0 | 89.5 | 95.0 | 100.5 | 107.0 | 113.5 | 120.0 | |||
| C Condition (25°C - 27/19) | EERd | 8.1 | 8.4 | 7.0 | 9.1 | 8.5 | 8.1 | 8.3 | 8.4 | 7.6 | 7.0 | 8.1 | 8.2 | 8.3 | 8.4 | 7.8 | 7.4 | 7.0 | |||
| Pdc | kW | 13.5 | 15.9 | 18.9 | 21.2 | 24.1 | 27.0 | 29.4 | 31.8 | 34.8 | 37.8 | 40.5 | 42.9 | 45.3 | 47.7 | 50.7 | 53.7 | 56.7 | |||
| SCOP | 3.7 | 3.5 | 3.5 | 3.5 | 3.6 | 3.7 | 3.6 | 3.5 | 3.5 | 3.5 | 3.7 | 3.6 | 3.6 | 3.5 | 3.5 | 3.5 | 3.5 | ||||
| Compressor | Type | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | Hermetically sealed scroll compressor | |||||||||||||||||
| Weight | Unit | kg | 302 | 302 | 302 | ||||||||||||||||
| Refrigerant | Charge | TCO2Eq | 24.6 | 24.6 | 24.6 | ||||||||||||||||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | ||||
| Charge | kg | 11.8 | 11.8 | 11.8 | |||||||||||||||||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| ηs,h recommended combination 2 | 144.2 | 137.0 | 137.0 | ||||||||||||||||||
| Space cooling recommended combination 2 | C Condition (25°C - 27/19) | Pdc | kW | 13.5 | 15.9 | 18.9 | |||||||||||||||
| EERd | 8.1 | 8.1 | 7.0 | ||||||||||||||||||
| A Condition (35°C - 27/19) | EERd | 3.2 | 3.4 | 3.2 | |||||||||||||||||
| Pdc | kW | 28.0 | 33.5 | 40.0 | |||||||||||||||||
| D Condition (20°C - 27/19) | EERd | 9.36 | 10.9 | 16.1 | |||||||||||||||||
| Pdc | kW | 9.17 | 9.24 | 10.5 | |||||||||||||||||
| B Condition (30°C - 27/19) | EERd | 4.9 | 5.1 | 5.0 | |||||||||||||||||
| Pdc | kW | 20.6 | 24.7 | 29.5 | |||||||||||||||||
| System | Outdoor unit module 2 | RXMLQ8T | RXMLQ8T | RXYLQ10T | RXYLQ12T | RXYLQ12T | RXYLQ14T | RXYLQ14T | RXYLQ10T | RXYLQ10T | RXYLQ12T | RXYLQ12T | RXYLQ12T | RXYLQ14T | RXYLQ14T | ||||||
| Outdoor unit module 3 | RXYLQ10T | RXYLQ12T | RXYLQ12T | RXYLQ12T | RXYLQ14T | RXYLQ14T | RXYLQ14T | ||||||||||||||
| Outdoor unit module 1 | RXYLQ10T | RXYLQ12T | RXYLQ14T | RXMLQ8T | RXYLQ10T | RXYLQ10T | RXYLQ10T | RXYLQ12T | RXYLQ12T | RXYLQ14T | RXYLQ10T | RXYLQ10T | RXYLQ10T | RXYLQ12T | RXYLQ12T | RXYLQ12T | RXYLQ14T | ||||
| Recommended combination 2 | 4 x FXSQ63A2VEB | 6 x FXSQ50A2VEB | 1 x FXSQ50A2VEB + 5 x FXSQ63A2VEB | ||||||||||||||||||
| SCOP recommended combination 2 | 3.7 | 3.5 | 3.5 | ||||||||||||||||||
| Power input - 50Hz | Heating | Nom. | 6°CWB | kW | 7.13 (2) | 7.85 (2) | 10.26 (2) | ||||||||||||||
| Indoor index connection | Nom. | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1,000 | 1,050 | |||
| Min. | 175 | 210 | 245 | 280 | 315 | 350 | 385 | 420 | 455 | 490 | 525 | 560 | 595 | 630 | 665 | 700 | 735 | ||||
| Max. | 325 | 390 | 455 | 520 | 585 | 650 | 715 | 780 | 845 | 910 | 975 | 1,040 | 1,105 | 1,170 | 1,235 | 1,300 | 1,365 | ||||
| Cooling capacity | Prated,c | kW | 28.0 (1) | 33.5 (1) | 40.0 (1) | 44.8 (1) | 50.4 (1) | 56.0 (1) | 61.5 (1) | 67.0 (1) | 73.5 (1) | 80.0 (1) | 84.0 (1) | 89.5 (1) | 95.0 (1) | 100.5 (1) | 107.0 (1) | 113.5 (1) | 120.0 (1) | ||
| COP at nom. capacity | 6°CWB | kW/kW | 3.93 | 4.27 | 3.90 | ||||||||||||||||
| Recommended combination | 4 x FXMQ63P7VEB | 6 x FXMQ50P7VEB | 1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB | 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB | 3 x FXMQ50P7VEB + 5 x FXMQ63P7VEB | 2 x FXMQ50P7VEB + 6 x FXMQ63P7VEB | 6 x FXMQ50P7VEB + 4 x FXMQ63P7VEB | 4 x FXMQ50P7VEB + 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB | 7 x FXMQ50P7VEB + 5 x FXMQ63P7VEB | 6 x FXMQ50P7VEB + 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB | 9 x FXMQ50P7VEB + 5 x FXMQ63P7VEB | 8 x FXMQ63P7VEB + 4 x FXMQ80P7VEB | 3 x FXMQ50P7VEB + 9 x FXMQ63P7VEB + 2 x FXMQ80P7VEB | 2 x FXMQ50P7VEB + 10 x FXMQ63P7VEB + 2 x FXMQ80P7VEB | 6 x FXMQ50P7VEB + 10 x FXMQ63P7VEB | 9 x FXMQ50P7VEB + 9 x FXMQ63P7VEB | 12 x FXMQ63P7VEB + 4 x FXMQ80P7VEB | ||||
| Space heating (Average climate) | TOL | COPd (declared COP) | 2.58 | 2.38 | 2.47 | 2.55 | 2.57 | 2.58 | 2.47 | 2.38 | 2.43 | 2.47 | 2.58 | 2.50 | 2.44 | 2.38 | 2.41 | 2.44 | 2.47 | ||
| Pdh (declared heating cap) | kW | 19.7 | 23.5 | 30.6 | 37.5 | 38.5 | 39.5 | 43.2 | 47.0 | 54.1 | 61.2 | 59.2 | 63.0 | 66.7 | 70.5 | 77.6 | 84.7 | 91.8 | |||
| Tol (temperature operating limit) | °C | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | |||
| D Condition (12°C) | Pdh (declared heating cap) | kW | 7.75 | 8.98 | 8.14 | 14.6 | 15.0 | 15.5 | 16.7 | 18.0 | 17.1 | 16.3 | 23.3 | 24.5 | 25.7 | 26.9 | 26.1 | 25.3 | 24.4 | ||
| COPd (declared COP) | 7.15 | 5.74 | 7.45 | 6.38 | 6.76 | 7.15 | 6.32 | 5.74 | 6.48 | 7.45 | 7.15 | 6.56 | 6.10 | 5.74 | 6.18 | 6.82 | 7.45 | ||||
| B Condition (2°C) | COPd (declared COP) | 3.48 | 3.41 | 3.16 | 3.22 | 3.36 | 3.48 | 3.44 | 3.41 | 3.27 | 3.16 | 3.48 | 3.45 | 3.43 | 3.41 | 3.31 | 3.23 | 3.16 | |||
| Pdh (declared heating cap) | kW | 17.0 | 20.2 | 24.2 | 26.9 | 30.4 | 33.9 | 37.2 | 40.4 | 44.4 | 48.5 | 50.9 | 54.1 | 57.3 | 60.6 | 64.6 | 68.7 | 72.7 | |||
| C Condition (7°C) | COPd (declared COP) | 5.06 | 4.93 | 5.92 | 4.79 | 4.94 | 5.06 | 4.99 | 4.93 | 5.43 | 5.92 | 5.06 | 5.01 | 4.97 | 4.93 | 5.26 | 5.59 | 5.92 | |||
| Pdh (declared heating cap) | kW | 10.9 | 13.1 | 15.9 | 17.3 | 19.6 | 21.8 | 24.0 | 26.2 | 29.0 | 31.8 | 32.7 | 34.9 | 37.1 | 39.3 | 42.1 | 44.9 | 47.7 | |||
| A Condition (-7°C) | COPd (declared COP) | 2.38 | 2.11 | 1.84 | 2.47 | 2.42 | 2.38 | 2.22 | 2.11 | 1.95 | 1.84 | 2.38 | 2.27 | 2.18 | 2.11 | 2.00 | 1.91 | 1.84 | |||
| Pdh (declared heating cap) | kW | 26.2 | 33.2 | 39.8 | 44.2 | 48.3 | 52.3 | 59.3 | 66.3 | 73.0 | 79.6 | 78.5 | 85.5 | 92.5 | 99.5 | 106 | 113 | 119 | |||
| TBivalent | Pdh (declared heating cap) | kW | 27.6 | 33.2 | 39.8 | 47.1 | 51.2 | 55.3 | 60.8 | 66.3 | 73.0 | 79.6 | 82.9 | 88.4 | 94.0 | 99.5 | 106 | 113 | 119 | ||
| Tbiv (bivalent temperature) | °C | -6.8 | -7.0 | -7.0 | -8.5 | -6.8 | -6.8 | -6.8 | -7.0 | -7.0 | -7.0 | -6.8 | -6.8 | -6.8 | -7.0 | -7.0 | -7.0 | -7.0 | |||
| COPd (declared COP) | 2.33 | 2.11 | 1.84 | 2.33 | 2.33 | 2.33 | 2.21 | 2.11 | 1.95 | 1.84 | 2.33 | 2.24 | 2.17 | 2.11 | 2.00 | 1.91 | 1.84 | ||||
| Piping connections | Liquid | OD | mm | 10 | 13 | 13 | 13 | 16 | 16 | 16 | 16 | 19 | 19 | 19 | 19 | 19 | 19 | 19 | 19 | 19 | |
| Type | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | ||||
| Total piping length | System | Actual | m | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | 500 (6) | |
| Gas | OD | mm | 22.2 | 28.6 | 28.6 | 28.6 | 28.6 | 28.6 | 28.6 | 34.9 | 34.9 | 34.9 | 34.9 | 34.9 | 34.9 | 41.3 | 41.3 | 41.3 | 41.3 | ||
| Type | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | Braze connection | ||||
| Level difference | OU - IU | Outdoor unit in highest position | m | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |
| Indoor unit in highest position | m | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 | |||
| IU - IU | Max. | m | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 | ||
| SEER | 6.4 | 6.9 | 6.8 | 6.6 | 6.5 | 6.4 | 6.6 | 6.9 | 6.8 | 6.8 | 6.4 | 6.6 | 6.7 | 6.9 | 6.9 | 6.8 | 6.8 | ||||
| Space heating (Average climate) recommended combination 2 | B Condition (2°C) | Pdh (declared heating cap) | kW | 17.0 | 20.2 | 24.2 | |||||||||||||||
| COPd (declared COP) | 3.50 | 3.41 | 3.20 | ||||||||||||||||||
| C Condition (7°C) | Pdh (declared heating cap) | kW | 10.9 | 13.1 | 15.9 | ||||||||||||||||
| COPd (declared COP) | 5.10 | 4.71 | 5.90 | ||||||||||||||||||
| A Condition (-7°C) | COPd (declared COP) | 2.40 | 2.10 | 1.80 | |||||||||||||||||
| Pdh (declared heating cap) | kW | 26.2 | 33.2 | 39.8 | |||||||||||||||||
| D Condition (12°C) | Pdh (declared heating cap) | kW | 7.80 | 9.73 | 8.10 | ||||||||||||||||
| COPd (declared COP) | 7.20 | 6.53 | 7.50 | ||||||||||||||||||
| TBivalent | Pdh (declared heating cap) | kW | 27.6 | 33.2 | 39.8 | ||||||||||||||||
| COPd (declared COP) | 2.30 | 2.10 | 1.80 | ||||||||||||||||||
| Tbiv (bivalent temperature) | °C | -6.8 | -7.0 | -7.0 | |||||||||||||||||
| Sound power level | Cooling | Nom. | dBA | 77.0 (4) | 81.0 (4) | 81.0 (4) | 78.0 (4) | 79.0 (4) | 80.0 (4) | 82.0 (4) | 84.0 (4) | 84.0 (4) | 84.0 (4) | 82.0 (4) | 84.0 (4) | 85.0 (4) | 86.0 (4) | 86.0 (4) | 86.0 (4) | 86.0 (4) | |
| Dimensions | Unit | Width | mm | 1,240 | 1,240 | 1,240 | |||||||||||||||
| Depth | mm | 765 | 765 | 765 | |||||||||||||||||
| Height | mm | 1,685 | 1,685 | 1,685 | |||||||||||||||||
| ηs,h | % | 144.3 | 137.6 | 137.1 | 138.0 | 140.5 | 144.3 | 140.3 | 137.6 | 137.1 | 137.1 | 144.3 | 141.6 | 139.2 | 137.6 | 137.1 | 137.1 | 137.1 | |||
| Fan | External static pressure | Max. | Pa | 78 | 78 | 78 | |||||||||||||||
| Heating capacity | Prated,h | kW | 31.5 | 37.5 | 45.0 | 50.0 | 56.5 | 63.0 | 69.0 | 75.0 | 82.5 | 90.0 | 94.5 | 101 | 107 | 113 | 120 | 128 | 135 | ||
| Nom. | 6°CWB | kW | 28.00 (2) | 33.50 (2) | 40.00 (2) | ||||||||||||||||
| Power supply | Phase | 3N~ | 3N~ | 3N~ | |||||||||||||||||
| Name | Y1 | Y1 | Y1 | ||||||||||||||||||
| Frequency | Hz | 50 | 50 | 50 | |||||||||||||||||
| Voltage | V | 380-415 | 380-415 | 380-415 | |||||||||||||||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | |||||
| (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | |||||
| (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | (4) - Sound power level is an absolute value that a sound source generates. | |||||
| (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | |||||
| (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | (6) - Refer to refrigerant pipe selection or installation manual | |||||
| (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | |||||
| (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | |||||
| (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | |||||
| (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | |||||
| (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | |||||
| (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | (12) - TOCA means the total value of each OC set. | |||||
| (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | (13) - FLA means the nominal running current of the fan | |||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | |||||||||||||||||
| Operation manual | 2 | 2 | 2 | ||||||||||||||||||
| Connection pipes | 25 | 25 | 25 | ||||||||||||||||||