Specifications Table for RXV-AB

RXV25AV1B RXV35AV1B RXV50AV1B RXV60AV1B
Sound pressure level Cooling Nom. dBA       58
Refrigerant Charge TCO2Eq       4.3
  GWP         2,087.5
  Charge kg       2.05
  Type         R-410A
Piping connections Level difference IU - OU Max. m       10
Dimensions Unit Width mm       980
    Depth mm       427
    Height mm       790
Weight Unit kg       60
Notes       (1) - Contains fluorinated greenhouse gases
Dimensions Unit Height mm 540 540 700
    Width mm 776 776 955
    Depth mm 320 320 396
Weight Unit kg 28 29 45
Operation range Cooling Ambient Min. °CDB 18 18 18
      Max. °CDB 43 43 43
  Heating Ambient Min. °CWB -10 -10 -10
      Max. °CWB 24 24 24
Sound pressure level Cooling Nom. dBA 51 53 56
Refrigerant Type   R-410A R-410A R-410A
  Charge kg 0.80 0.95 1.45
  Charge tCO2Eq 1.7 2 3
  GWP   2087.5 2087.5 2087.5
Piping connections Piping length OU - IU Max. m 15 15 25
  Level difference IU - OU Max. m 10 10 10