| RXTA30C2V1B | |||||
|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 605 | |
| Width | mm | 930 | |||
| Depth | mm | 376 | |||
| Weight | Unit | kg | 42 | ||
| Fan motor | Speed | Cooling | Super low | rpm | 800 |
| Heating | Super low | rpm | 400 | ||
| Compressor | Type | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 |
| Max. | °CDB | 46 | |||
| Heating | Ambient | Min. | °CWB | -31 | |
| Max. | °CWB | 18 | |||
| Sound pressure level | Cooling | Nom. | dBA | 48 | |
| Heating | Nom. | dBA | 49.0 | ||
| Refrigerant | Type | R-32 | |||
| Charge | kg | 0.97 | |||
| Charge | tCO2Eq | 0.66 | |||
| GWP | 675.0 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 15.0 | |
| Standard Accessories | Installation manual | 1 | |||
| Refrigerant charge label | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | ||||
| Power supply | Phase | 1~ | |||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||