| RXS60F2V1B | RXS60F3V1B | RXS71FAV1B9 | RXS71FV1B | RXS71FAV1B | |||||
|---|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 735 | 735 | 770 | 770 | ||
| Width | mm | 825 | 825 | 900 | 900 | ||||
| Depth | mm | 300 | 300 | 320 | 320 | ||||
| Weight | Unit | kg | 48 | 48 | 71 | 71 | |||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | ||||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 | -10 | -10 | |
| Max. | °CDB | 46 | 46 | 46 | 46 | ||||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | ||
| Max. | °CWB | 18 | 20 | 18 | 20 | ||||
| Sound pressure level | Cooling | High | dBA | 49 | 49 | 52 | 52 | ||
| Low | dBA | 46 | 46 | 49 | 49 | ||||
| Heating | High | dBA | 49 | 49 | 52 | 52 | |||
| Low | dBA | 46 | 46 | 49 | 49 | ||||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | ||||
| Charge | kg | 1.5 | 1.5 | 2.3 | 2.3 | ||||
| Charge | tCO2Eq | 3.1 | 3.1 | 4.8 | 4.8 | ||||
| GWP | 2087.5 | 2087.5 | 2087.5 | 2087.5 | |||||
| Piping connections | Piping length | OU - IU | Max. | m | 30 | 30 | 30 | 30 | |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | ||||
| Level difference | IU - OU | Max. | m | 20 | 20 | 20 | 20 | ||
| Standard Accessories | Installation manual | Installation manual | 1 | 1 | Installation manual | 1 | |||
| Drain plug | Drain plug | Drain plug | |||||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | ||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||||
| Notes | (1) - 220V | (1) - SL: The silent fan level of the air flow rate setting | (1) - 220V | ||||||
| (2) - 230V | (2) - Contains fluorinated greenhouse gases | (2) - 230V | |||||||
| (3) - 240V | (3) - 240V | ||||||||
| Standard Accessories | Drain socket | 1 | 1 | 1 | |||||
| Sound pressure level | Heating | High | dBA | 52 | |||||
| Low | dBA | 49 | |||||||
| Cooling | Low | dBA | 49 | ||||||
| High | dBA | 52 | |||||||
| Refrigerant | Charge | TCO2Eq | 4.8 | ||||||
| GWP | 2,087.5 | ||||||||
| Charge | kg | 2.3 | |||||||
| Type | R-410A | ||||||||
| Piping connections | Level difference | IU - OU | Max. | m | 20 | ||||
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | |||||||
| Sound power level | Cooling | dBA | 65 | ||||||
| Dimensions | Unit | Width | mm | 900 | |||||
| Depth | mm | 320 | |||||||
| Height | mm | 770 | |||||||
| Compressor | Type | Hermetically sealed swing compressor | |||||||
| Weight | Unit | kg | 71 | ||||||
| Power supply | Phase | 1~ | |||||||
| Frequency | Hz | 50 | |||||||
| Voltage | V | 220-240 | |||||||