| RXQ25AMV1B | RXQ35AMV1B | |||||
|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | 550 | |
| Width | mm | 740 | 740 | |||
| Depth | mm | 337 | 337 | |||
| Weight | Unit | kg | 23.0 | 25.5 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | 10 | 10 |
| Max. | °CDB | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -15 | -15 | |
| Max. | °CWB | 18 | 18 | |||
| Sound pressure level | Cooling | High | dBA | 47.0 | 47.0 | |
| Refrigerant | Type | R-32 | R-32 | |||
| Charge | kg | 0.500 | 0.710 | |||
| Charge | tCO2Eq | 0.340 | 0.480 | |||
| GWP | 675.0 | 675.0 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 15 | 15 |
| Level difference | IU - OU | Max. | m | 10.0 | 10.0 | |
| Standard Accessories | Installation manual | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | ||||
| Drain plug | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||