| RXP20N5V1B9 | RXP25N5V1B9 | RXP35N5V1B9 | RXP50N5V1B9 | |||||
|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 556 | 556 | 556 | 734 | |
| Width | mm | 740 | 740 | 740 | 954 | |||
| Depth | mm | 343 | 343 | 343 | 401 | |||
| Weight | Unit | kg | 24 | 24 | 26 | 46 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 | -10 | |
| Max. | °CDB | 48 | 48 | 48 | ||||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | ||
| Max. | °CWB | 18 | 18 | 18 | ||||
| Sound pressure level | Cooling | High | dBA | 46 | 46 | 48 | ||
| Nom. | dBA | 47 | ||||||
| Heating | High | dBA | 47 | 47 | 48 | |||
| Nom. | dBA | 49 | ||||||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | |||
| Charge | kg | 0.55 | 0.55 | 0.70 | 0.9 | |||
| Charge | tCO2Eq | 0.37 | 0.37 | 0.48 | 0.61 | |||
| GWP | 675.0 | 675.0 | 675.0 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 | 20 | 30 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 12 | 12 | 12 | 20 | |
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | 1 | ||||
| General safety precautions | 1 | 1 | 1 | |||||
| Drain plug | 1 | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Standard Accessories | Drain cap | 3 | ||||||
| Energy Efficiency Range | A+++ ~ D | |||||||
| Notes | (1) - See separate drawing for operation range | |||||||
| (2) - See separate drawing for electrical data | ||||||||
| (3) - Contains fluorinated greenhouse gases | ||||||||