| RXMLQ8T7Y1B | |||||
|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 55.0 (5) | |
| Standard Accessories | Installation manual | 1 | |||
| Operation manual | 2 | ||||
| Connection pipes | 25 | ||||
| Operation range | Cooling | Max. | °CDB | 43 | |
| Min. | °CDB | -5 | |||
| Heating | Min. | °CWB | -25 | ||
| Max. | °CWB | 16 | |||
| Compressor | Type | Hermetically sealed scroll compressor | |||
| Weight | Unit | kg | 302 | ||
| Refrigerant | Charge | TCO2Eq | 24.6 | ||
| GWP | 2,087.5 | ||||
| Charge | kg | 11.8 | |||
| Type | R-410A | ||||
| Piping connections | Liquid | OD | mm | 10 | |
| Type | Braze connection | ||||
| Total piping length | System | Actual | m | 500 (6) | |
| Gas | OD | mm | 19.1 | ||
| Type | Braze connection | ||||
| Level difference | OU - IU | Outdoor unit in highest position | m | 50 | |
| Indoor unit in highest position | m | 40 | |||
| IU - IU | Max. | m | 30 | ||
| Sound power level | Cooling | Nom. | dBA | 75.0 (4) | |
| Dimensions | Unit | Width | mm | 1,240 | |
| Depth | mm | 765 | |||
| Height | mm | 1,685 | |||
| Fan | External static pressure | Max. | Pa | 78 | |
| Power supply | Phase | 3N~ | |||
| Name | Y1 | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 380-415 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | |||||
| (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | |||||
| (4) - Sound power level is an absolute value that a sound source generates. | |||||
| (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | |||||
| (6) - Refer to refrigerant pipe selection or installation manual | |||||
| (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | |||||
| (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | |||||
| (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | |||||
| (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | |||||
| (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | |||||
| (12) - TOCA means the total value of each OC set. | |||||
| (13) - FLA means the nominal running current of the fan | |||||