|
RXM50A5V1B8 |
Dimensions
|
Unit
|
Height
|
mm
|
610
|
|
|
Width
|
mm
|
923
|
|
|
Depth
|
mm
|
367
|
Weight
|
Unit
|
kg
|
40
|
Fan motor
|
Speed
|
Cooling
|
Super low
|
rpm
|
600
|
Compressor
|
Type
|
|
Hermetically sealed swing compressor
|
Operation range
|
Cooling
|
Ambient
|
Min.
|
°CDB
|
-10
|
|
|
|
Max.
|
°CDB
|
50, 46
|
|
Heating
|
Ambient
|
Min.
|
°CWB
|
-21 (1), -15 (1)
|
|
|
|
Max.
|
°CWB
|
18
|
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
48
|
|
Heating
|
Nom.
|
dBA
|
49
|
Refrigerant
|
Type
|
|
R-32
|
|
Charge
|
kg
|
0.95
|
|
Charge
|
tCO2Eq
|
0.65
|
|
GWP
|
|
675
|
Piping connections
|
Piping length
|
OU - IU
|
Max.
|
m
|
30
|
|
Additional refrigerant charge
|
kg/m
|
0.02
|
|
Level difference
|
IU - OU
|
Max.
|
m
|
20
|
Standard Accessories
|
Installation manual
|
1
|
|
Drain joint
|
1
|
|
Refrigerant charge label
|
1
|
|
Multilingual fluorinated greenhouse gases labels
|
1
|
|
General safety precautions
|
1
|
|
LOT10 Energy Label
|
1
|
|
Drain cap
|
3
|
Power supply
|
Phase
|
|
1~
|
|
Frequency
|
Hz
|
50
|
|
Voltage
|
V
|
220-240
|
Notes
|
(1) - See separate drawing for operation range
|
|
(2) - See separate drawing for electrical data
|
|
(3) - Contains fluorinated greenhouse gases
|