| RXLS25M2V1B | RXLS35M2V1B | |||||
|---|---|---|---|---|---|---|
| Fan | Air flow rate | Cooling | Super low | m³/min | 30.6 | 30.6 |
| Heating | Super low | m³/min | 27.2 | 27.2 | ||
| Super low | cfm | 1080 | 1080 | |||
| Heating | Super low | cfm | 960 | 960 | ||
| Dimensions | Unit | Height | mm | 550 | 550 | |
| Width | mm | 858 | 858 | |||
| Depth | mm | 330 | 330 | |||
| Weight | Unit | kg | 40 | 40 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | -10 |
| Max. | °CDB | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -25 | -25 | |
| Max. | °CWB | 18 | 18 | |||
| Sound pressure level | Cooling | High | dBA | 48 | 48 | |
| Low | dBA | 44 | 44 | |||
| Heating | High | dBA | 49 | 49 | ||
| Low | dBA | 45 | 45 | |||
| Refrigerant | Type | R-410A | R-410A | |||
| Charge | kg | 1.3 | 1.3 | |||
| Charge | tCO2Eq | 2.7 | 2.7 | |||
| GWP | 2087.5 | 2087.5 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - IU | Max. | m | 15 | 15 | |
| Standard Accessories | Installation manual | 1 | 1 | |||
| Drain plug | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - 220V | (1) - 220V | ||||
| (2) - 230V | (2) - 230V | |||||
| (3) - 240V | (3) - 240V | |||||