| RXK25AV1B | RXK35AV1B | RXK60AV1B | RXK50AV1B | |||||
|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | Nom. | dBA | 45 | 46 | 51 | ||
| Cooling | Nom. | dBA | 45 | 46 | 51 | |||
| Refrigerant | Charge | TCO2Eq | 1.5 | 2.1 | 3.0 | |||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | |||||
| Charge | kg | 0.74 | 1.00 | 1.45 | ||||
| Type | R-410A | R-410A | R-410A | |||||
| Dimensions | Unit | Width | mm | 658 | 658 | 855 | ||
| Depth | mm | 289 | 289 | 328 | ||||
| Height | mm | 550 | 550 | 753 | ||||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | ||||
| Weight | Unit | kg | 24 | 26 | 44 | |||
| Power supply | Phase | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | ||||
| Voltage | V | 220-240 | 220-240 | 220-240 | ||||
| Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||||
| (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | ||||||
| (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | ||||||
| Dimensions | Unit | Height | mm | 628 | ||||
| Width | mm | 855 | ||||||
| Depth | mm | 328 | ||||||
| Weight | Unit | kg | 37 | |||||
| Compressor | Type | Hermetic swing | ||||||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 | |||
| Max. | °CDB | 46 | ||||||
| Heating | Ambient | Min. | °CWB | -15 | ||||
| Max. | °CWB | 18 | ||||||
| Sound pressure level | Cooling | Nom. | dBA | 51 | ||||
| Heating | Nom. | dBA | 51 | |||||
| Refrigerant | Type | R-410A | ||||||
| Charge | kg | 1.25 | ||||||
| Charge | tCO2Eq | 2.6 | ||||||
| GWP | 2087.5 | |||||||
| Piping connections | Piping length | OU - IU | Max. | m | 30 | |||
| Power supply | Phase | 1~ | ||||||
| Frequency | Hz | 50 | ||||||
| Voltage | V | 220-240 | ||||||