| RXD25A5V1B | RXD35A5V1B | |||||
|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 552 | 552 | |
| Width | mm | 840 | 840 | |||
| Depth | mm | 350 | 350 | |||
| Weight | Unit | kg | 32 | 32 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Sound pressure level | Cooling | Nom. | dBA | 46 | 49 | |
| Heating | Nom. | dBA | 47 | 49 | ||
| Refrigerant | Type | R-32 | R-32 | |||
| Charge | kg | 0.76 | 0.76 | |||
| Charge | tCO2Eq | 0.52 | 0.52 | |||
| GWP | 675 | 675 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 20 | 20 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 15 | 15 | |
| Standard Accessories | Installation manual | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | ||||
| General safety precautions | 1 | 1 | ||||
| Drain plug | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | ||||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | |||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||