| RXC20DV1B | RXC25DV1B | RXC35DV1B | RXC50DV1B | RXC60DV1B | RXC71DV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 550 | 550 | 550 | 615 | 615 | 695 | |
| Width | mm | 658 | 658 | 658 | 845 | 845 | 930 | |||
| Depth | mm | 273 | 273 | 273 | 300 | 300 | 350 | |||
| Weight | Unit | kg | 24.0 | 24.0 | 26.0 | 39.0 | 39.0 | 45.0 | ||
| Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | |||
| Operation range | Cooling | Ambient | Min. | °CDB | 10 | 10 | 10 | -10 | -10 | -10 |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | |||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | -15 | -15 | |
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | 18 | |||
| Sound power level | Cooling | dBA | 58 | 58 | 60 | 65 | 66 | 69 | ||
| Sound pressure level | Cooling | High | dBA | 45 | 45 | 46 | 51 | 54 | 54 | |
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| Charge | kg | 0.550 | 0.550 | 0.750 | 1.00 | 1.10 | 1.15 | |||
| GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||||
| Piping connections | Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | ||
| Level difference | IU - OU | Max. | m | 15.0 | 15.0 | 15.0 | 20.0 | 20.0 | 20.0 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||