Specifications Table for RXB-B

RXB25B5V1 RXB25B6V1 RXB25B6V19 RXB35B5V1 RXB35B6V1 RXB35B6V19 RXB50BV1B RXB60BV1B
Sound pressure level Heating Nom. dBA             51 51
  Cooling Nom. dBA             51 51
Refrigerant Charge TCO2Eq             3 3
  GWP               2,087.5 2,087.5
  Charge kg             1.45 1.45
  Type               R-410A R-410A
Operation range Cooling Ambient Max. °CDB             46 46
      Min. °CDB             -10 -10
  Heating Ambient Max. °CWB             18 18
      Min. °CWB             -15 -15
Dimensions Unit Width mm             855 855
    Depth mm             328 328
    Height mm             753 753
Compressor Type               Hermetic swing Hermetic swing
Weight Unit kg             44 44
Power supply Phase               1~ 1~
  Frequency Hz             50 50
  Voltage V             220-240 220-240
Notes             (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
              (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.
              (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Dimensions Unit Height mm 550 550 550 550 550 550
    Width mm 658 658 658 658 658 658
    Depth mm 275 275 275 275 275 275
Weight Unit kg 27 26 26 29 28 28
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling High dBA 46 46 46 48 48 48
  Heating High dBA 47 47 47 48 48 48
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.74 0.74 0.74 1.00 1.00 1.00
  Charge tCO2Eq 1.5 1.5 1.5 2.1 2.1 2.1
  GWP   2087.5 2087.5 2087.5 2087.5 2087.5 2087.5
Piping connections Piping length OU - IU Max. m 15 15 15 15 15 15
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12 12 12 12 12
Standard Accessories Installation manual 1 1 1 1 1 1
  Drain plug 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Operation range Cooling Ambient Min. °CDB   -10 -10   -10 -10
      Max. °CDB   46 46   46 46
  Heating Ambient Min. °CWB   -15 -15   -15 -15
      Max. °CWB   18 18   18 18