Specifications Table for RXA-B

RXA42B2V1B RXA42B5V1B RXA50B2V1B RXA50B5V1B
Dimensions Unit Height mm 734   734 734
    Width mm 870   870 954
    Depth mm 373   373 401
Weight Unit kg 50   50 49
Compressor Type   Hermetically sealed swing compressor   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10   -10 -10
      Max. °CDB 46   46 46
  Heating Ambient Min. °CWB -15   -15 -15
      Max. °CWB 18   18 18
Sound pressure level Cooling Nom. dBA 48.0   48.0 48
  Heating Nom. dBA 48.0   48.0 48
Refrigerant Type   R-32   R-32 R-32
  Charge kg 1.10   1.10 1.1
  Charge tCO2Eq 0.75   0.75 0.75
  GWP   675   675 675
Piping connections Piping length OU - IU Max. m 30   30 30
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20   20 20
Standard Accessories Installation manual 1   1 1
  Refrigerant charge label 1   1 1
  Multilingual fluorinated greenhouse gases labels 1   1 1
  Drain cap 3   3 3
  Drain plug 1   1 1
Energy Efficiency Range A+++ ~ D A+++ ~ D A+++ ~ D A+++ ~ D
Power supply Phase   1~   1~ 1~
  Frequency Hz 50   50 50
  Voltage V 220-240   220-240 220-240
Notes (1) - See separate drawing for operation range   (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data   (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases   (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases