Specifications Table for RXA-A

RXA20A5V1B RXA25A5V1B RXA35A5V1B RXA42A2V1B RXA50A2V1B RXA20A2V1B (Archived) RXA20A3V1B (Archived) RXA25A2V1B (Archived) RXA25A3V1B (Archived) RXA35A2V1B (Archived) RXA35A3V1B (Archived)
Sound pressure level Heating Nom. dBA 47 47 49 48 48 47 47 47 47 49 49
  Cooling Nom. dBA 46 46 49 48 48 46 46 46 46 49 49
Standard Accessories Drain plug 1 1 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1 1 1 1 1 1
Refrigerant Charge TCO2Eq       0.88 0.88
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0
  Charge kg 0.76 0.76 0.76 1.30 1.30 0.76 0.76 0.76 0.76 0.76 0.76
  Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
Operation range Cooling Ambient Max. °CDB 46 46 46 46 46 46 46 46 46 46 46
      Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  Heating Ambient Max. °CWB 18 18 18 18 18 18 18 18 18 18 18
      Min. °CWB -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15
Piping connections Level difference IU - OU Max. m 15.0 15.0 15.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
Dimensions Unit Width mm 765 765 765 825 825 765 765 765 765 765 765
    Depth mm 285 285 285 300 300 285 285 285 285 285 285
    Height mm 550 550 550 735 735 550 550 550 550 550 550
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Weight Unit kg 32 32 32 46 46 32 32 32 32 32 32
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data