| RX20K2V1B | RX20K5V1B | RX20K5V1B9 | RX25K2V1B | RX25K5V1B | RX25K5V1B9 | RX35K2V1B | RX35K5V1B | RX35K5V1B9 | RX50KV1B | RX50K2V1B | RX60KV1B | RX60K2V1B | RX71KV1B | RX71K2V1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Fan | Air flow rate | Cooling | Super low | m³/min | 51.3 | ||||||||||||||
| Heating | Super low | m³/min | 51.3 | ||||||||||||||||
| Super low | cfm | 1812 | |||||||||||||||||
| Heating | Super low | cfm | 1812 | ||||||||||||||||
| Dimensions | Unit | Height | mm | 550 | 550 | 550 | 550 | 550 | 550 | 550 | 550 | 550 | 735 | 734 | 735 | 734 | 735 | 734 | |
| Width | mm | 658 | 658 | 658 | 658 | 658 | 658 | 658 | 658 | 658 | 870 | 870 | 870 | 870 | 870 | 870 | |||
| Depth | mm | 275 | 275 | 275 | 275 | 275 | 275 | 275 | 275 | 275 | 320 | 373 | 320 | 373 | 320 | 373 | |||
| Weight | Unit | kg | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 44 | 46.0 | 49 | 49.0 | 49 | 49.0 | ||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Operation range | Cooling | Ambient | Min. | °CDB | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 (1) | -10 | -10 | ||||
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | |||||||
| Heating | Ambient | Min. | °CWB | -15 | -15 | -15 | -15 | -15 | -15 | -15 | -15 | -15 | -15 | -15 | |||||
| Max. | °CWB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |||||||
| Sound pressure level | Cooling | High | dBA | 46 | 46 | 46 | 46 | 46 | 46 | 48 | 48 | 48 | 47 | 49 | 52 | ||||
| Nom. | dBA | 47 | 49 | 52 | |||||||||||||||
| Heating | High | dBA | 47 | 47 | 47 | 47 | 47 | 47 | 48 | 48 | 48 | 48 | 49 | 52 | |||||
| Nom. | dBA | 48 | 49 | 52 | |||||||||||||||
| Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | |||
| Charge | kg | 0.74 | 0.74 | 0.74 | 0.74 | 0.74 | 0.74 | 1.0 | 1.0 | 1.0 | 1.13 | 1.13 | 1.45 | 1.45 | 1.45 | 1.45 | |||
| Charge | tCO2Eq | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 2.1 | 2.1 | 2.1 | 2.4 | 2.36 | 3.0 | 3.03 | 3.0 | 3.03 | |||
| GWP | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | 2087.5 | ||||
| Piping connections | Piping length | OU - IU | Max. | m | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 15 | 30 | 30.0 | 30 | 30.0 | 30 | 30.0 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Level difference | IU - OU | Max. | m | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 20 | 20.0 | 20 | 20.0 | 20 | 20.0 | |
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Refrigerant charge label | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Multilingual fluorinated greenhouse gases labels | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Drain plug (only heat pump models) | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB | ||||||||||
| Standard Accessories | Drain cap | 9 | 9 | 9 | 9 | 9 | 9 | ||||||||||||